LORD® 204 Acrylic Adhesive | #3020550


LOADING IMAGES
3020550

LORD® 204 Acrylic Adhesive | #3020550

LORD® 204/19 acrylic adhesive creates an adhesive system that bonds a wide variety of prepared or unprepared metals and plastics. It replaces welding, brazing, riveting and other mechanical fastening methods.


Technical Specifications

  • Package Type: 200 mL - LORD 204/19
  • Mix Ratio: 10:5 by Volume
  • Handling Time: 22 to 26 min @ 70°F (21°C)
  • Working Time: 4 to 6 min @ 75°F (24°C)
  • Color: Tan or Gray Paste
  • Dynamic Viscosity: 100000 to 300000 cP @ 77°F (25°C)
  • Density: 8.7 to 9.3 lb/Gal, 1042 to 1114 Kg/m3
  • Flash Point: 66 °F, 19 °C
  • Specifications Met: UL-Approved
Safety Warning

Item Information

LORD® 204 acrylic adhesive when cured with LORD Accelerator 4, 17 or 19 creates an adhesive system that will bond a wide variety of prepared or unprepared metals and plastics. LORD 204 acrylic adhesive in combination with the recommended accelerator replaces
welding, brazing, riveting and other mechanical fastening methods.

LORD 204 acrylic adhesive can be cured with either LORD Accelerator 4, LORD Accelerator 17 or LORD Accelerator 19. LORD Accelerator 4 is a no-mix accelerator applied to the substrate before the acrylic adhesive. LORD Accelerators 17 and 19 must be mixed into the acrylic adhesive prior to application. LORD Accelerator 19 is available in off-white or black.

Features and Benefits:

• Bonds Unprepared Metals – requires little or no substrate preparation.
• Versatile – bonds a wide variety of substrates such as metals, ceramics and plastics; insensitive to minor deviations from correct mix ratio.
• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.
• Temperature Resistant – performs at temperatures from -40°F to +300°F (-40°C to +149°C).
• Environmentally Resistant – resists dilute acids, alkalis, solvents, greases, oils and moisture; provides excellent resistance to indirect UV exposure, salt spray and weathering.
• UL Approved – when mixed with LORD Accelerator 19, adhesive system is UL 746C certified.

Shelf Life/Storage:

Shelf life is six months when stored below 80°F (27°C) in original, unopened container. Storage temperatures of 40-50°F (4-10°C) are recommended. If stored cold, allow product to return to room temperature before using.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR