LORD® 201 Acrylic Adhesive for Sign Applications | #LORD 201 for Sign


LOADING IMAGES
LORD 201 for Sign

LORD® 201 Acrylic Adhesive for Sign Applications | #LORD 201 for Sign

LORD® 201 acrylic adhesive when cured with LORD Accelerator 4 replaces welding, brazing, riveting and other mechanical fastening methods in sign applications. LORD Accelerator 4 is a no-mix accelerator applied to substrate before the acrylic adhesive.


Technical Specifications

  • Trade Name: LORD 201 Acrylic Adhesive for Sign Applications
  • Mix Ratio: No-Mix
  • Color: Off-White Liquid
  • Dynamic Viscosity: 15000 to 55000 cP @ 77°F (25°C)
  • Density: 8.5 to 8.7 lb/Gal, 1019 to 1042 Kg/m3
  • Flash Point: 65 °F, 18 °C
Safety Warning

Item Information

LORD® 201 acrylic adhesive when cured with LORD Accelerator 4 creates an adhesive system that will bond a wide variety of prepared or unprepared metals and plastics used in sign applications. LORD 201 acrylic adhesive in combination with LORD Accelerator 4 replaces welding, brazing, riveting and other mechanical fastening methods.

LORD Accelerator 4 is a no-mix accelerator applied to the substrate before the acrylic adhesive.

Features and Benefits:

• Bonds Unprepared Metals – requires little or no substrate preparation.
• Versatile – bonds a wide variety of substrates such as metals, ceramics and plastics.
• Self-Leveling – flows into hard-to-reach places and is excellent for bonding irregular shapes.
• Temperature Resistant – performs at temperatures from -40°F to +300°F (-40°C to +149°C).
• Environmentally Resistant – resists dilute acids, alkalis, solvents, greases, oils and moisture; provides excellent resistance to indirect UV exposure, salt spray and weathering.

Shelf Life/Storage:

Shelf life is six months when stored at temperatures under 80°F (27°C) in original, unopened container. Storage temperatures of 40-50°F (4-10°C) are recommended. If stored cold, allow product to return to room temperature before using.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR