LORD 20 Nm Tactile Feedback Device (TFD®) for Industrial Applications | #20 Nm TFD


LOADING IMAGES
20 Nm TFD

LORD 20 Nm Tactile Feedback Device (TFD®) for Industrial Applications | #20 Nm TFD

LORD 20Nm TFD steering units are designed for applications requiring maximum steering torque. The 20Nm TFD contains an integrated controller which uses inputs from the CAN-bus, allowing for highly tunable steering settings.


Technical Specifications

  • Trade Name: LORD 20 Nm Tactile Feedback Device (TFD®)
Safety Warning

Item Information

The Tactile Feedback Device (TFD®) steering unit is a key component of fully electric and electro-hydraulic Steer-by-Wire (SbW) systems. These devices provide an integrated solution that combines bearing support, steering position sensing, communication and continuously variable resistive steering torque, delivering high-fidelity tactile feedback and maximum control to the operator. The resistive steering feedback is fully programable, with custom algorithms available based on equipment operating conditions.

The LORD TFD® is a multifunction unit, providing both incredibly smooth steering feel (through the use of Magnetically Responsive (MR) technology) and reliable and redundant steering control signals (including CAN functionality). Our TFD steering unit is maintenance free and will never require inspection or adjustment during the expected service life. Also, there are very few moving parts in the TFD which greatly enhances durability. All of this adds up to a compact, robust, low power, easy-to-install, and maintenance-free design.

Where are Tactile Feedback Devices used?

We have been a pioneer in SbW steering units since 1999, when the first device began production on a forklift truck application. With more than half a million devices in the field, Parker LORD has a long history of providing reliable and safe TFD steering units to OEMs in various markets including: Marine (Helm Controls), Material Handling (Forklifts), Turf (Greens Mowers), Off-Highway (Agricultural Tractors and Construction Equipment) and Small Industrial Vehicles (Floor Sweepers, Zamboni, etc.).

Features & Benefits

• Tunable Steering Settings. An integrated controller uses inputs from the CAN-bus and proprietary algorithms to adjust how the steering system feels to the operator during various operating conditions, giving OEMs and vehicle integrators greater design freedom and reduced development time.
• Improved Operator Ergonomics. LORD patented magnetically-responsive (MR) materials provide smooth consistent resistive steering torque, giving the operator a greater sense of connectedness with the vehicle during steering events.
• Integrated Safety. Dual isolated channels with two sensors per channel provides safety redundancy.
• Robust Design. Compact, maintenance free, easy-to-install, functional under a broad set of operating conditions and environments.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGW