Air Oil Cooler with AC motor & pump - LOC series - (Europe) | #5849023001


LOADING IMAGES
5849023001

Air Oil Cooler with AC motor & pump - LOC series - (Europe) | #5849023001

The LOC Air Oil Cooling System with AC-motor and pump provides cooling up to 45kW. Its robust construction makes it suitable for most applications and environments. Please use the Sizing Software on the Product Support Tab for proper cooler sizing.


Technical Specifications

  • Pump Size (cc/rev): 30
  • Size: 23
  • Product Type: LOC3-023-4-D-B-0-00-000-0-0-0-0
  • Motor Type: 230/400V 50Hz or 460-480V 60Hz, Three Phase
  • Switch Option: None
  • Bypass Option Included: 'No bypass
  • Nominal Flow Coefficient: 40 L/min
  • Maximum Cooling Capacity: 0.53 kW/°C
  • Frequency: 50/60 Hz
  • Input Voltage: 230 VAC @ 50 Hz, 400 VAC @ 50 Hz
  • Height: 610 mm
  • Length: 729 mm
  • Width: 684 mm
  • Weight: 53 kg
  • Port Size: G1 inch
  • Connection Thread Size: G1-1/2 inch
  • Maximum Operating Pressure: 10 bar
  • Maximum Fluid Temperature: 110 °C
  • For Fluid Type: Mineral Oil
  • Materials of Construction: Aluminum, Steel, Plastic
  • Motor Power Output Rating: 1.5
  • Noise Level: 77 dBA
  • Application: 'Power Units, Lubrication Systems, General industry
  • Bypass Valve Pressure Rating: None bar
Safety Warning

Item Information

The LOC cooling system with three-phase AC motor is optimized for use in the industrial sector. The system is supplied ready for installation and an integrated circulation pump makes it possible to cool and treat the oil in a separate circuit – offline cooling. The cooling system can also be equipped with a Parker filter unit. Together with a wide range of accessories, the LOC cooling system is suitable for installation in most applications and environments. The maximum cooling capacity is 45 kW at ETD 40 °C.

The maximum cooling capacity is 45 kW at ETD 40 °C.

Markets:
• Industrial
• Renewable energy

Features/Benefits:
• Quiet fan and motor.
• Integrated circulation pump produces an even flow with low pressure pulsations
• Efficient and robust design which extends operating lifetime and reduces service and maintenance costs
• Cooler matrix with low pressure drop and high cooling capacity.
• Easy to maintain and easy to retrofit in many applications.

The correct working temperature produces a number of economic and environmental benefits:
• The hydraulic system’s useful life is extended.
• The oils useful life is extended.
• The hydraulic system’s availability increases – more operating time and fewer shutdowns.
• Service and repair costs are reduced
• High efficiency level maintained in continuous operation – the system’s efficiency falls if the temperature exceeds the ideal working temperature.

Applications:
• Power units
• Lubrication systems
• Presses
• Wind power

We have only included a small selection of part numbers, for more cooler options please download the LOC brochure or contact us.
You can also download our Cooler Sizing Software to select a cooler (in the Product Support tab).

Previously branded as Oiltech and Olaer.  

Read More Show Less

CAD Drawings + Files

Part Number
5849023001 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940