LIQUIfit+ Push-In Fittings for Sensitive Fluids | #6336 60 62WP3


LOADING IMAGES
6336 60 62WP3

LIQUIfit+ Push-In Fittings for Sensitive Fluids | #6336 60 62WP3 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Connection 3 Tube Outside Diameter: 1/2" (O.D.)
  • Connection 2 Tube Outside Diameter: 3/8" (O.D.)
  • Configuration: Tube to Tube
  • Body Material: Bio-based Polymer
  • Gripping Ring Material: Stainless Steel
  • Seal Material: EPDM (O-Ring)
  • Quantity per Box: 50
  • Weight: 0.02 kg
  • Application: Food Processing, Medical, Beverage Dispensers, Pharmaceutical, Chemicals, Brewing
  • For Fluid Type: Beer, Water, Beverages, Industrial Fluids
  • Specifications Met: RoHS DI: 2002/95/EC, RoHS 2011/65/EC, EC RG: 1935/2004, FDA 21 CFR, NSF 51, NSF/ANSI 61 - C HOT
  • Product Type: LIQUIfit+ Push-In Fittings
Safety Warning

Item Information

Designed for the transfer of sensitive fluids, the LIQUIfit+ range reduces the growth of bacteria in your circuits. By providing you with 100% cleanliness after cleaning, the LIQUIfit+ fittings helps reducing maintenance costs. Those fittings can be directly connected to 304 and 316L stainless steel tubing, without grooving.

Features/Benefits:

- Zero Retention for 100% Cleanliness

• Up to 10 times less microbial growth within the fitting
• Elimination of 99.9% of bacteria during cleaning operations
• No degradation of the beverage taste
• Preservation of the integrity of sensitive or industrial fluids
• Extension of the fitting's life due to the absence of bacteria after cleaning

- Quality & Reliability

• 100% leak-tested in production
• Date coding to guarantee quality and traceability
• Quality approved for contact with food
• Excellent chemical resistance (chlorine, cleaning agents, UV...)
• Excellent long-term mechanical resistance
• Safety clip to avoid any untimely disconnection

- Innovative Technology

• Patented push-in connection, unique on stainless steel tubing (without preparation) and on polymer tubing
• Extremely compact
• 100% bio-based material
• Patented sealing technology (FR29461418)
• No tube movement after connection

Markets:

• Food and Beverage
• Medical
• Industrial Chemical Processing
• Pharmaceutical

Applications:

• Sensitive Fluids Conveying up to High Temperatures
• Brewing Systems
• Hot & Cold Drinks Dispensers
• Water Dispensers
• Water Purification Systems


Technologies:
• Push-In Connection and Disconnection
• Push-In Fittings
• Polymer Push-In Fittings
• Push-to-Connect Fittings
• Pneumatic Fittings
• Instant Fittings
• Quick Fittings
• Connectors

Technical Characteristics:
• Fluids: Beer, Water, Beverages, Industrial Fluids
• Materials: Biopolymer, EPDM
• Pressure: Vacuum to 16 bar
• Temperature: -10°C to +95°C
• Ø inch: 5-16" to 1/2"

Regulations:
• DI: 2002/95/EC (RoHS), 2011/65/EC
• RG: 1935/2004/EC
• FDA: 21 CFR
• NSF51
• NSF/ANSI 61 - C HOT

Product Types:
• Stud Fittings
• Equal Tube-To-Tube Connectors
• Unequal Tube-To-Tube Connectors
• Equal Elbow
• Unequal Elbow
• Equal Plug-In Elbow

Read More Show Less

CAD Drawings + Files

Part Number
6336 60 62WP3 IPT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098