LIQUIfit+ Push-In Fittings for Sensitive Fluids | #6333 60 21WP3


LOADING IMAGES
6333 60 21WP3

LIQUIfit+ Push-In Fittings for Sensitive Fluids | #6333 60 21WP3 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Connection 2 Tube Outside Diameter: 3/8" (O.D.)
  • Connection 1 Thread Size: G 1/2
  • Connection 1 Type: BSPP
  • Product Style: Female Stud Fitting Thread
  • Body Material: Bio-based Polymer
  • Gripping Ring Material: Stainless Steel
  • Seal Material: EPDM (O-Ring)
  • Quantity per Box: 50
  • Weight: 0.01 kg
  • Application: Food Processing, Medical, Beverage Dispensers, Pharmaceutical, Chemicals, Brewing
  • For Fluid Type: Beer, Water, Beverages, Industrial Fluids
  • Specifications Met: RoHS DI: 2002/95/EC, RoHS 2011/65/EC, EC RG: 1935/2004, FDA 21 CFR, NSF 51, NSF/ANSI 61 - C HOT
  • Product Type: LIQUIfit+ Push-In Fittings
Safety Warning

Item Information

This product is no longer available from Parker.

Read More Show Less

CAD Drawings + Files

Part Number
6333 60 21WP3 IPT

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098