LIQUIfit® Polymer Ball Valves for Food and Beverages | #4020 12 00WP2


LOADING IMAGES
4020 12 00WP2

LIQUIfit® Polymer Ball Valves for Food and Beverages | #4020 12 00WP2

LIQUIfit® ball valves offer a dedicated solution to water treatment and beverages handling. These compact and reliable valves ensure sealing protection and excellent cleanliness.


Technical Specifications

  • Configuration: Tube to Tube
  • Connection 1 Size: 12
  • Connection 1 Type: Tube
  • Shape: Straight
  • Brand: Parker, Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment, Healthcare & Life Sciences
  • Application: Beverage Dispensers, Inert Gases, Cooling, Food Process, Water Purification, Water Coolers
  • Technology: Fluid & Gas Handling
  • Product Type: Industrial Valves
  • Product Style: Ball Valves
  • Product Series: LIQUIfit®
  • Maximum Operating Pressure: 10 bar, 145 psi
  • Shape: Straight
  • Configuration: Tube to Tube
  • Connection 1 Type: Tube
  • Connection 1 Size: 12 mm
  • Connection 2 Type: Tube
  • Connection 2 Size: 12 mm
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -15 °C, 5 °F
  • For Fluid Type: Water, Beverages
  • Body Material: Polypropylene with Glassfiber
  • Seal Material: EPDM
  • Gripping Ring Material: Stainless Steel
  • Function: 2/2
  • Mounting Type: Inline
  • Actuation Type: Manual
  • Stem Material: Polymer
  • Ball Material: Polymer
  • Handle Type: Grey, Short Lever (Polymer)
  • Weight: 0.034 kg
  • Quantity per Box: 10
Safety Warning

Item Information

Product Features/Benefits:

 

  • Fully compatible for use with water, beverages and liquid food stuffs (liquids & gas)
  • Reliable for Peace of Mind
  • Push-in connection and disconnection
  • Compact solution
  • Full flow to limit turbulence
  • Self-cleaning balls maintains the cleanliness of the circuits
  • Inert technical polymer providing the best mechanical strength, thermal and chemical resistance



Markets:

  • Industrial Fluids
  • Beverage Process
  • Food Process,
  • Inert Gases

 


Applications:

  • Water Purification
  • Food & Beverages
  • Beverage Dispensers
  • Inert Gases

Read More Show Less

CAD Drawings + Files

Part Number
4020 12 00WP2 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098