Liquid Line Sealed Model Filter-Driers - Parker LLD Series | #450118-001


LOADING IMAGES
450118-001

Liquid Line Sealed Model Filter-Driers - Parker LLD Series | #450118-001

LLD-607S


Technical Specifications

  • Connection Type: ODF Solder
  • Desiccant Volume (cu. in.): 60
  • Core Type: 100% Molecular Sieve
  • Connection Size: 7/8"
  • Package Type: Aftermarket
  • Model Number: LLD-607S
  • Length: 15.92 inch
  • Diameter: 3.04 inch
  • Additional Options: n/a
  • Application: Liquid Line Sealed Model Filter Drier
Safety Warning

Item Information

The Parker Type LLD core-style filter-driers provide control of the most harmful contaminants in HVAC&R systems.  Moisture, acids, and solid debris are effectively captured to ensure the long life, efficiency, and capacity of today’s high-performance air-conditioning and refrigeration systems.  With multiple sizes and fitting configurations, it is easy to find the right model for systems up to 20 tons.

Markets:

• Residential & Commercial HVAC
• Food Service Refrigeration
• Commercial Refrigeration
• Transportation Air-conditioning and Refrigeration

Features/Benefits:

• Complete contaminant control to protect and extend system life and ensure system reliability
• High performance desiccant package provides high water capacity & acid capacity 
• Sizes from 3 cu. in. to 60 cu. in. and 1/4” to 1-1/8” fittings for use up to 20 tons cooling capacity 
• SAE flare fittings, solid copper ODF fittings, and solid copper ODM fittings (ZoomLock compatible) available
• DSG models available that have an integrated liquid and moisture indicating sight glass to allow visual refrigerant examination
• Suitable for use with HCFC, HFC, HFO, and HC refrigerants
• UL Listed for 650 psig rated pressure for R-410A 

Applications:

• Liquid line drying and filtering for solid contaminant removal

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687382