MAXIFLEX® Large Diameter Lightweight Air Hose, Series 7308E | #7308E-2500


LOADING IMAGES
7308E-2500

MAXIFLEX® Large Diameter Lightweight Air Hose, Series 7308E | #7308E-2500 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 2-1/2
  • Minimum Bend Radius: n/a
  • Hose Inner Tube Material: Black, Styrene Butadiene Rubber (SBR)
  • Cover Material: Styrene Butadiene Rubber (SBR)
  • Media: Air, Water
  • Specifications Met: n/a
  • Inside Diameter: 2-1/2 inch, 63.5 mm
  • Application: Air, Multipurpose
  • Hose Reinforcement Material: 4 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 3.051 inch, 77.5 mm
  • Tube Material: Styrene Butadiene Rubber (SBR)
  • Cover Color: Yellow
  • Cover Structure: Wrapped
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Weight: 1.20 lb, 0.74 kg
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Length per Package: 100 ft
Safety Warning

Item Information

Parker's Series 7308E Maxiflex Large Diameter Lightweight Air Hose provides excellent medium pressure, standard duty service across multiple applications. The hose is easy to handle. The yellow cover provides easy identification and resists abrasion and weathering for maximum performance.



Markets:

• Agriculture

• Construction

• General Industrial

• Surface Mining



Features/Benefits:

• Tube: Black SBR for economical service to 212°F.

• Reinforcement: Multiple textile plies for strength and durability.

• Cover: Yellow SBR for resistance to abrasion, cuts, gouging, scuffs and weathering.



Applications:

-media

• Air

• Slurries

• Water

-usage

• Heavy duty compressors and pneumatic tools

• Mines

• Quarries



Safety/Technical:

• Design Factor: 3:1



Warnings:

• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583