Air Oil Cooler with Hydraulic Motor - LHC series - (Europe) | #5828200001


LOADING IMAGES
5828200001

Air Oil Cooler with Hydraulic Motor - LHC series - (Europe) | #5828200001

LHC-200-E-00-000-0-0


Technical Specifications

  • Bypass Options: No Bypass
  • Motor Type: Hydraulic Gear Motor 19, 2 cm3/r
  • Size: 200
  • Product Type: LHC-200-E-00-000-0-0
  • Maximum Operating Speed: 1500 RPM
  • Switch Option: None
  • Flow Rate: 1000 L/min
  • Maximum Cooling Capacity: 6.8 kW/°C
  • Height: 1630 mm
  • Length: 1006 mm
  • Width: 1510 mm
  • Weight: 320 kg
  • Port Size: G2 inch
  • Connection Thread Size: G3/4 inch
  • Maximum Operating Pressure: 14 bar
  • Maximum Fluid Temperature: 120 °C
  • For Fluid Type: Mineral Oil, Water Glycol
  • Materials of Construction: Aluminum - carbon steel painted
  • Noise Level: 86 dBA
  • Application: Forestry Machines, Mining Machines, Crushing Machines, Marine Cranes
Safety Warning

Item Information

The Parker LHC air oil cooler series offers a reliable and efficient cooling solution that is suitable for mobile and industrial applications.  The LHC air oil cooler is available with extra corrosion protection, for use in marine/offshore applications (LHC-M) and with ATEX approval for use in potentially explosive atmospheres above ground (LHC-X).

The maximum cooling capacity is 300 kW at ETD 40 °C with a hydraulic motor up to 25.2cm³/rev.

Markets:
• Mobile
• Mining
• Forestry equipment
• Oil and Gas
• Industrial
• Renewable energy

Features/Benefits:
• Quiet fan and motor.
• Efficient and robust design which extends operating lifetime and reduces service and maintenance costs
• Cooler matrix with low pressure drop and high cooling capacity.
• Easy to maintain and easy to retrofit in many applications.
• Hydraulic motor with displacement from 8.4 cm3 /r to 25.2 cm3 /r.

The correct working temperature produces a number of economic and environmental benefits:
• The hydraulic system’s useful life is extended.
• The oil’s useful life is extended.
• The hydraulic system’s availability increases – more operating time and fewer shutdowns.
• Service and repair costs are reduced
• High efficiency level maintained in continuous operation – the system’s efficiency falls if the temperature exceeds the ideal working temperature.

Applications:
• Forestry equipment
• Marine cranes
• Crushing machines
• Mining equipment
• Power units
• Lubrication systems
• Marine cranes
• Presses
• Wind power

We have only included a small selection of part numbers, for more cooler options please download the LHC brochure or contact us for more information.
You can also download our Cooler Sizing Software to select a cooler (in the Product Support tab).

Previously branded as Oiltech and Olaer.  

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940