Brass Push-In Fittings for Lubrication and Vacuum Systems - LF 6100 | #6179 04 52


LOADING IMAGES
6179 04 52

Brass Push-In Fittings for Lubrication and Vacuum Systems - LF 6100 | #6179 04 52

This Fittings range dedicated to lubrication and vacuum systems, combines very high performance and manual connection.
This technology secures the connection and sealing performance, even at high pressure.


Technical Specifications

  • Connection 1 Thread Size: M6x1.0
  • Connection 2 Tube Outside Diameter: 4 mm (O.D.)
  • Connection 1 Type: Metric
  • Product Type: Stud Fittings
  • Shape: Elbow 90° - Male Stud Fixed Thread
  • Body Material: Brass
  • Seal Material: NBR (O-Ring)
  • Maximum Operating Pressure: 60 barg
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: 120 °C
  • Quantity per Box: 10
  • Weight: 0.014 kg
  • Application: Construction Equipment, Lubrication, Transportation, Measurement Systems, Industrial Machinery, Industrial Vacuum
  • For Fluid Type: Lubricants, Air (Compressed Air), Vacuum
  • Specifications Met: PED DI: 97/23/EC, RoHS DI: 2002/95/EC, RoHS DI: 2011/65/EC, ATEX DI: 94/9/EC, REACH DI: 1907/2006

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

This Fittings range dedicated to lubrication and vacuum systems, combines very high performance and manual connection.

This technology secures the connection and sealing performance, even at high pressure.

Fetaures/Benefits:

- Robust

• Designed for mechanically demanding environments
• Excellent pressure and temperature resistance
• Stamped brass forgings for increased service life

- Secure & Reliable

• Perfect sealing guaranteed by the three rings
• The two sealing O-rings positioned before the gripping ring endure no scratching on the tube in the sealing area
• Manual connection for time-saving
• No Fluid loss
• Tube cannot be disconnected without the use of a spanner
• Up to 60 bar with rigid polymer or grooved metal tubing
• 100% leak-tested in production

Markets:

• Machine Tools
• Primary Metal Refining & Processing
• Miscellaneous Manufacturing
• Construction Equipement
• Transportation

Applications:

• Industrial Fluids Conveying at Medium Pressure
• Lubrication
• Measurement Systems
• Suitable for Vacuum Applications

Technologies:

• Brass Fittings
• Lubrication Fittings
• Push-In Fittings
• Push-to-Connect Fittings
• Pneumatic Fittings
• Instant Fittings
• Quick Fittings
• Connectors

Technical Characteristics:

• Fluids: Lubricants, Compressed Air, Vacuum, other fluids and compatible gases
• Materials: Brass, NBR
• Pressure: Vacuum to 60 bar
• Temperature: -20°C to +120°C
• Ø metric: 4-10 mm

Regulations:

• DI: 97/23/EC (PED)
• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 94/9/EC (ATEX )
• RG: 1907/2006 (REACH)

Product Types:

• Stud Fittings
• Stud Elbow
• Equal Tee
• Tube-to-Tube Connector
• Copper Washer

Read More Show Less

CAD Drawings + Files

Part Number
6179 04 52 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098