LF 3800 - 316L Stainless Steel Push-In Fittings for Aggressive Environments | #3801 04 19


LOADING IMAGES
3801 04 19

LF 3800 - 316L Stainless Steel Push-In Fittings for Aggressive Environments | #3801 04 19

Stud Fitting, Male BSPP and Metric Thread


Technical Specifications

  • Connection 1 Size: 4 mm (O.D.)
  • Connection 2 Size: M5x0.8
  • Connection 2 Type: Male Metric
  • Configuration: Tube to Port
  • Shape: Straight
  • Brand: Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Pharmaceuticals, Medical, Chemicals Processing, Food & Beverage
  • Application: Medical Equipment, Chemical Transfer, Pharmaceutical, Petrochemicals, Paper Industry, Food Processing
  • Technology: Pneumatics, Fluid & Gas Handling
  • Product Type: Push-to-Connect Fittings
  • Product Style: Stud Fittings
  • Product Series: LF 3800
  • Vacuum Pressure Rating: 1 bar, 14.5 psi, 755 mm-Hg
  • Shape: Straight
  • Connection Type: Tube to Port
  • Connection 2 Type: Male, Metric
  • Connection 2 Size: M5x0.8 mm Thread
  • Connection 1 Type: Tube
  • Connection 1 Size: 4 mm Tube O.D.
  • Hex Size: 10 mm
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Minimum Operating Temperature: -13 °F, -25 °C
  • For Fluid Type: Other Fluids: Please Consult Us, Water, Air
  • Specifications Met: USDA NSF H1 (Grease), EC 1935/2004, FDA 21 CFR, UL 94 V-0 (Seal), REACH DI: 1907/2006, ATEX DI: 94/9/EC, RoHS DI: 2011/65/EC, RoHS DI: 2002/95/EC, PED DI: 97/23/EC, ISO 14743 (Pneumatic Transmissions)
  • Body Material: Stainless Steel AISI 316L
  • Seal Material: FKM
  • Weight: 0.005 kg
  • Quantity per Box: 2
  • Maximum Operating Pressure: 30 bar, 435 psi
  • Materials of Construction: Stainless Steel AISI 316L (Nut), Stainless Steel AISI 316L (Collet)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Legris has developed this range of stainless steel fittings for conveying corrosive fluids in aggressive environments. The range provides two complementary levels of corrosion resistance and a hygienic  external design.

PRODUCT ADVANTAGES:

> High Resistance to Aggressive Environments
- Excellent for conveying aggressive fl uids
- Hygienic external design for reducing retention zones
- Easy cleaning in situ
- Proven gripping technology

> Wide Range of Applications
- Perfect for permanent contact with foodstuffs
- Compatible with frequent sterilization
- Excellent in saline environments and outdoor applications
- Resistant to industrial cleaning agents and detergents
- Compatible with polymer and grooved stainless steel tubing

- One fitting for many applications: optimised stock management

- Hydrogen

 


> Reliability & Safety
- All-metal product allowing detection of all components
- Full bore, with minimal pressure drop
- Resistant to hammering, mechanical shock and impulse
- Manual connection and disconnection, no tools required
- 100% leak-tested in production
- Date coding to guarantee quality and traceability
- IP 51 bulkhead: complete protection against ingress in food and non-food zones

PRODUCT TYPES:
- Stud Fittings
- Stud Standpipe
- Cartridge
- Stud Elbow
- Compact Stud Elbow
- Stud Branch Tee
- Stud Run Tee
- Equal Straight Connector
- Equal Stud Elbow
- Equal Tee
- Equal Bulkhead Connector
- Plug-In Reducer
- Blanking Plug
- Disconnection Tool

APPLICATIONS:
- Food Process
- Paper Industry
- Petrochemical
- Pharmaceutical
- Chemical

- Medical

- Hydrogen

  


TECHNICAL CHARACTERISTICS:
- Fluids: All fluids compatible with the fittings and tubing component materials
- Materials: Stainless Steel 316L, FKM
- Pressure: Vacuum to 30 bar
- Temperature: -25°C to +150°C
- Ø metric: 4-12 mm
- Ø inch:  3/16" to 1/2"

REGULATIONS:
- ISO 14743 Pneumatic transmissions, push-in fittings for thermoplastic tubing
- DI: 97/23/EC (PED)
- DI : 2002/95/EC (RoHS), 2011/65/EC
- DI: 94/9/EC (ATEX)
- RG : 1907/2006 (REACH)
- UL94 V-0: Seal
- RG: 21CFR (FDA)
- RG: 1935/2004/EC
- USDA NSF H1: Grease


TECHNOLOGIES:
- 316L Stainless Steel Fittings
- Hygienic Fittings
- Bulkhead Connectors
- Push-In Fittings
- Push-to-Connect Fittings
- Pneumatic Fittings
- Instant Fittings
- Quick Fittings
- Connectors
- Swivel Fittings

Read More Show Less

CAD Drawings + Files

Part Number
3801 04 19 IPT STP ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098