LF 3600 Chemical Nickel-Plated Brass Push-In Fittings | #3610 14 00


LOADING IMAGES
3610 14 00

LF 3600 Chemical Nickel-Plated Brass Push-In Fittings | #3610 14 00 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Seal Material: n/a
  • Connection 1 Size: 14 mm (O.D.)
  • Body Material: Anodised Aluminum
  • Color: Natural
  • Product Style: Release Button Covers
  • Maximum Operating Pressure: 30 barg
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 150 °C
  • Vacuum Pressure Rating: n/a
  • Quantity per Box: 100
  • Weight: 0.016 kg
  • Application: Food Processing, Coffee Machines, In-Plant Automotive, Medical Equipment, Printing, Misting, Welding Robots
  • For Fluid Type: Compressed Air, Grease, Lubricants, Water
  • Specifications Met: ISO 14743 (Pneumatic Transmissions, Push-in Fittings for Thermoplastic Tubing), PED DI: 97/23/EC, RoHS DI: 2002/95/EC, RoHS 2 2011/65/EC, REACH DI: 1907/2006, ATEX DI: 94/9/EC, UL 94 V-0 (Please consult us), FDA 21 CFR (Food), EC RG: 1935/2004
Safety Warning

Item Information

This product is no longer available from Parker.

Read More Show Less

CAD Drawings + Files

Part Number
3610 14 00 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098