LF 3600 Chemical Nickel-Plated Brass Push-In Fittings | #3609 56 14


LOADING IMAGES
3609 56 14

LF 3600 Chemical Nickel-Plated Brass Push-In Fittings | #3609 56 14

Stud Elbow, Male BSPT Thread


Technical Specifications

  • Seal Material: FKM
  • Connection 2 Type: Male NPT
  • Connection 1 Size: 1/4" (O.D.)
  • Connection 2 Size: NPT 1/4
  • Configuration: Tube to Port
  • Product Style: Stud Fitting - Adjustable
  • Color: n/a
  • Body Material: Brass, FDA Chemical Nickel-plated
  • Shape: Elbow 90°
  • Maximum Operating Pressure: 20 barg
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 150 °C
  • Vacuum Pressure Rating: 755 mm-Hg
  • Quantity per Box: 10
  • Weight: 0.022 kg
  • Application: Food Processing, Coffee Machines, In-Plant Automotive, Medical Equipment, Printing, Misting, Welding Robots
  • For Fluid Type: Air (Compressed Air), Lubricants (Grease), Water
  • Specifications Met: ISO 14743, PED DI: 97/23/EC, RoHS DI: 2002/95/EC, RoHS DI: 2011/65/EC, REACH DI: 1907/2006, ATEX DI: 94/9/EC, UL 94 V-0 (Please consult us), FDA 21 CFR, EC RG: 1935/2004

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

In order to meet your technical and environment requirements, Parker Legris designed this range of metal fittings, offering robustness, reliability and resistance to industrial fluids for the most demanding environments.

PRODUCT ADVANTAGES:

> High Performance
- Resistant up to +150°C at 30 bar
- Excellent mechanical performance
- Long threads to resist shock and vibration
- Excellent abrasion and corrosion resistance due to high phosphorus chemical nickel plating
- Full flow, minimal pressure drop

> Versatility
- Materials conform to FDA standards
- Spring collet gripping system suitable for both metal(grooved) and polymer tubing
- Excellent resistance to high pressure and vacuum
- Excellent chemical compatibility
- More than 250 part numbers
- One fitting for numerous applications: stock optimisation
- Manual connection and disconnection
- Compact and ergonomic

> Reliability
- High performance brass for increased lifespan
- 100% leak-tested in production
- Date coding to guarantee quality and traceability

PRODUCT TYPES:
- Stud Fittings
- Stud Standpipe
- Cartridge
- Stud Elbow
- Extended Stud Elbow
- Compact Elbow
- Stud Branch Tee
- Stud Run Tee
- Single Banjo
- Tube-To-Tube Fittings
- Equal Tube-To-Tube Connector
- Equal Elbow
- Equal Tee
- Bulkhead Connector Fittings
- Equal Bulkhead Connector
- Bulkhead Connector
- Equal Bulkhead Elbow
- Plug-In Reducer
- Plug-In Adaptor
- Plug-In Increaser
- Plug-In Barb Connector
- Stem Connector
- Blanking Plug
- Disconnection Tool
- Release Button Covers

APPLICATIONS:
- Food Process
- Coffee Machines
- In-Plant Automotive
- Medical Equipment
- Printing
- Misting
- Welding Robots

TECHNICAL CHARACTERISTICS:
- Fluids: Compressed Air, Grease, Lubricant, Water
- Materials: Chemical nickel-plated brass, FKM
- Pressure: Vacuum to 30 bar
- Temperature: -20°C to +150°C
- Ø metric: 4-14 mm

REGULATIONS:
>Industrial
- ISO 14743: pneumatic transmissions, push-in fittings for thermoplastic tubing
- DI: 97/23/EC (PED)
- DI : 2002/95/EC (RoHS), 2011/65/EC
- RG: 1907/2006 (REACH)
- DI: 94/9/EC (ATEX )
- UL94 V-0: please consult us
>Food
- RG: 21CFR (FDA)
- RG: 1935/2004/EC (minimum fl ow 0.02 l/h)
- USDA NSF H1: grease
- ASTM B733-04: autocatalytic (electroless) nickel-phosphorus coatings

Technologies:
- Stud Fittings
- Tube-to-Tube Fittings
- Bulkhead Connectors
- Push-In Fittings
- Nickel-Plated Brass Push-In Fittings
- Push-to-Connect Fittings
- Pneumatic Fittings
- Instant Fittings
- Quick Fittings
- Connectors
- Swivel Fittings

Read More Show Less

CAD Drawings + Files

Part Number
3609 56 14 IPT STP ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098