LF 3600 Chemical Nickel-Plated Brass Push-In Fittings | #3603 62 22


LOADING IMAGES
3603 62 22

LF 3600 Chemical Nickel-Plated Brass Push-In Fittings | #3603 62 22

In order to meet your technical and environment requirements, Parker Legris designed this range of metal fittings, offering robustness, reliability and resistance to industrial fluids for the most demanding environments.


Technical Specifications

  • Seal Material: FKM
  • Connection 1 Size: 1/2" (O.D.)
  • Connection 2 Size: 1/2" (O.D.)
  • Configuration: Tube to Port
  • Connection 3 Size: NPT 1/2
  • Connection 2 Type: Tube
  • Connection 3 Type: Male NPT
  • Product Style: Stud Fitting - Adjustable
  • Color: n/a
  • Body Material: Brass, FDA Chemical Nickel-plated
  • Shape: Run Tee
  • Maximum Operating Pressure: 30 barg
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 150 °C
  • Vacuum Pressure Rating: 755 mm-Hg
  • Quantity per Box: 5
  • Weight: 0.115 kg
  • Application: Food Processing, Coffee Machines, In-Plant Automotive, Medical Equipment, Printing, Misting, Welding Robots
  • For Fluid Type: Compressed Air, Grease, Lubricants, Water
  • Specifications Met: ISO 14743 (Pneumatic Transmissions, Push-in Fittings for Thermoplastic Tubing), PED DI: 97/23/EC, RoHS DI: 2002/95/EC, RoHS 2 2011/65/EC, REACH DI: 1907/2006, ATEX DI: 94/9/EC, UL 94 V-0 (Please consult us), FDA 21 CFR (Food), EC RG: 1935/2004

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

This product is no longer available from Parker.

Read More Show Less

CAD Drawings + Files

Part Number
3603 62 22 IPT STP ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098