LAC/LAC2 Standard Air Oil Cooler with AC-Motor (Europe) | #LAC2-0042DB50000000S0JB0


LOADING IMAGES
LAC2-0042DB50000000S0JB0

LAC/LAC2 Standard Air Oil Cooler with AC-Motor (Europe) | #LAC2-0042DB50000000S0JB0

Suitable for most Industrial applications, the LAC air oil cooler series offers an efficient and robust design and is available in a range of cooling capacities from 1kW to 300 kW. Please use the sizing software for proper cooler sizing.


Technical Specifications

  • Input Voltage (AC): 400V 50Hz & 60Hz
  • Additional Options: 48 Hour dispatch Time
  • Motor Pole Count: 2
  • Maximum Cooling Capacity (kW): 4, 4 kW at delta T 40°C
  • Pressure Drop: 1, 4 bar at 150 l/min Oil flow, At 30 cSt
  • Nominal Size: 004
  • Temperature Measurement Range (c): Temperature Switch 50°C
  • Pressure Relief Valve (bar) : None
  • Connection Thread Size (inch): G1
  • Product Type: LAC2-004-2-D-50-000-0-0
  • Options: None
  • Maximum Flow Rate: 185 L/min
  • Height: 256 mm
  • Length: 250 mm
  • Width: 369 mm
  • Weight: 6 kg
  • Maximum Operating Pressure: 21 bar
Safety Warning

Item Information

The Parker LAC air oil cooler series offers a reliable and efficient cooling system with the additional benefits of short lead times and 48 delivery for some part numbers. With its simple and robust design and wide selection of accessories this range will suit all industrial applications with a high voltage electric source.

The Parker LAC air oil cooler is quiet in operation and offers a low pressure drop and high cooling capacity. It has a single-phase or three-phase AC-motor and is also available in two special versions:
• With ATEX approval for use in potentially explosive atmospheres above ground (LAC-X series)
• With extra corrosion protection, for use in marine/offshore applications (MAC series)

The LAC size 200, which is unique on the market offers a cooling capacity of 300 kW at an estimated temperature difference of 40°C.

Markets:
• Oil and Gas
• Industrial
• Mobile
• Renewable Energy

Features/Benefits:
• Quiet fan and fan motor.
• Efficient and robust design which extends operating lifetime and reduces service and maintenance costs
• Cooler matrix with low pressure drop and high cooling capacity.
• Easy to maintain and easy to retrofit in many applications.

The correct working temperature produces a number of economic and environmental benefits:
• The hydraulic system’s useful life is extended.
• The oil’s useful life is extended.
• The hydraulic system’s availability increases – more operating time and fewer shutdowns.
• Service and repair costs are reduced
• High efficiency level maintained in continuous operation – the system’s efficiency falls if the temperature exceeds the ideal working temperature.

Applications:
• Power Units
• Lubrication Systems
• Marine Cranes
• Presses
• Wind Power

We have included a small selection of part numbers, for more options please download the LAC air oil cooler brochure or contact your local Parker sales office. Cooler product selector software to view 3D Models, product literature and sizing software is also available. You can also download our Cooler Sizing Software to select a cooler (in the Product Support tab).

Previously branded as Oiltech and Olaer.

Read More Show Less

CAD Drawings + Files

Part Number
LAC2-0042DB50000000S0JB0 ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940