Komatsu 30° Flare, Metric Thread Adapters | #16-16HMKAS


LOADING IMAGES
16-16HMKAS

Komatsu 30° Flare, Metric Thread Adapters | #16-16HMKAS

Parker's 30° Flare Komatsu® style hose adapters, also known as the Komatsu style flare fittings, are one of the most common specialized OEM mobile equipment fittings in the industry, meeting all OEM performance standards.


Technical Specifications

  • Connection 2 Style: Male 30° Flare
  • Connection 1 Thread Size (mm): M33x1.5
  • Connection 2 Thread Size (mm): M33x1.5
  • Connection 1 Tube O.D. (inch): na
  • Connection 1 Style: Male 30° Flare
  • Connection Type: Komatsu 30° Flare
  • Fitting Type: Hose Adapter
  • Maximum Dynamic Pressure: 4000 psi
  • Application: Construction
  • Shape: Straight
  • Fitting Material: Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s 30° Flare Komatsu® style hose adapters, also known as the Komatsu style flare fittings, are one of the most common specialized OEM mobile equipment fittings in the industry, meeting all OEM performance standards.   Parker’s exclusive swivel design minimizes sealing surface damage of mating adapters.  

Markets:
• Construction

Features/Benefits:
• Metal-to-metal connection provides an effective seal between the fitting nose and the hose swivel seat.
• Conversion adapters are ideal for emergency situations, field repair or “plumbing in” hydraulic options or attachments.
• Parker's caps and plugs enable technicians to protect hoses and adapters from damage and contamination during testing, repair or implement installation/removal.
• Features a heavy-duty crimp nut for higher assembly torques.
• Parker’s line of Komatsu style hose adapters mate with Parker’s hose ends XU & MU.
• Available in steel in sizes M14 x 1.5 through M33 x 1.5 with working pressures up to 4000 psi.

Applications:    
• Hydraulic fluid handling connections

Read More Show Less

CAD Drawings + Files

Part Number
16-16HMKAS DWF IGS IPT JPG SAT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687620