JIFFY™ Multipurpose Oil Resistant Push-On Hose Factory Cut Lengths, Series 7212 | #7212BL38-J050


LOADING IMAGES
7212BL38-J050

JIFFY™ Multipurpose Oil Resistant Push-On Hose Factory Cut Lengths, Series 7212 | #7212BL38-J050 OBSOLETE

Jiffy Multipurpose Oil Resistant Push-On Hose Factory Cut Lengths are designed for transfer of air, fuel, mild chemicals, oil and water in applications to 212°F and 300 psi, Series 7212


Technical Specifications

  • Cover Color: Blue
  • Length (ft): 50
  • Hose I.D. (inch): 3/8
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4:1
  • Cover Material: Chloroprene Rubber (CR)
  • Media: Air, Lubricants (Oils), Water
  • Specifications Met: MSHA
  • Compatible Fitting: n/a
  • Inside Diameter: 3/8 inch, 9.5 mm
  • Maximum Operating Temperature: 100 °C (Other Media), 70 °C (Air), 158 °F (Air), 212 °F (Other Media)
  • Minimum Bend Radius: 3 inch, 76 mm
  • Weight: 2.60 kg/ea, 5.7 lb/ea
  • Application: Multipurpose, Air
  • Package Type: Carton
  • Outside Diameter: 15.7 mm, 0.600 inch
  • Hose Reinforcement Material: 1 Braid of Textile
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Length: 15.24 m
  • Quantity per Box: 5
  • Cover Color: Blue
  • Hose Inner Tube Material: Black, Nitrile
  • Vacuum Pressure Rating: 28 Inch-Hg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7212 Jiffy Multipurpose Oil Resistant Push-On Hose Factory Cut Lengths provide excellent service across a wide variety of media and multiple applications. The hose is compatible with push-on couplings for easy and secure attachment in the field and at the jobsite. The flame retardant cover protects operators from fire hazards, is available in multiple colors for easy identification, and resists abrasion, oil and weathering to provide maximum performance. The packaging includes an attractive Parker center disc for retail/store traffic and point of purchase displays.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black Class A nitrile for exceptional fuel and oil resistance to 212°F and 300 psi.
• Tube: Silicone free to eliminate contamination of air powered paint spray systems.
• Reinforcement: One textile braid for strength and kink resistance.
• Cover: Chloroprene for abrasion, flame oil and weathering resistance.
• Cover Colors: Blue and grey for easy identification.

Applications:
• Air
• Biodiesel (to B20 in dedicated service)
• Diesel
• Ethanol
• Gasoline
• Mild chemicals
• Oil
• Water
• Automotive/factory assembly equipment/systems
• Air-powered paint spray systems
• Air tools, including those subject to light oil mists for lubrication

Industry Standards:
• MSHA

Safety/Technical:
• Do not use in dry air applications (typically, air systems that do not expose the tube of the hose to lubricating oil mist from the compressor).
• Do not use for fuel dispensing or service applications requiring API, NFPA, SAE, UL, ULC or any other agency approval or listing.
• Do not use bands or clamps to attach push-on couplings.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583