OBSOLETE: Master Controller - IQAN-MC2 | #20070899


LOADING IMAGES
20070899

OBSOLETE: Master Controller - IQAN-MC2 | #20070899 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Model Number: IQAN-MC2
  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 5
  • Number of Outputs: 8 (dual)
  • Ingress Protection Rating: 69K
  • Specifications Met: 2004/108/EC
  • Electrical Connection: AMP/Tyco Junior Power Timer
  • Output Current Rating: 2000 mA
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: 2x CAN, 1x USB
  • Software: IQANdesign platform
  • Controller Type: Master Controller

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The IQAN-MC2 is a flexible master unit for the IQANdesign platform. This unit is suitable for use as either a CANbus master or standalone controller. The IQAN-MC2 has I/O and system flexibility that allows the user greater freedom in defining signals and system layout for both measurement and control. The different input types are voltage, on-off, pulse and frequency. The outputs are proportional and on-off. The unit has two CAN interfaces for bus communication using IQAN CAN Protocol (ICP) and SAE J1939 or Generic CAN. The MC2 is equipped with a Real Time Clock and can perform data logging functions. The IQAN-MC2 is in phase-out and is superseded by the IQAN-MC2-M14.

Read More Show Less

CAD Drawings + Files

Part Number
20070899 DWF DWG DXF IGS IPT PDF STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514