IPX PowerStation - Windows HMI / Automation Panel | #EMN_IPX_3


LOADING IMAGES
EMN_IPX_3

IPX PowerStation - Windows HMI / Automation Panel | #EMN_IPX_3 OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Display Size: 17 inch, 10 inch, 15 inch, 17 inch, No Display
  • Product Type: Automation Panel / Windows HMI
  • Display Type: Color TFT
  • Interface Type: Analog Resistive Touchscreen
  • Resolution: 800x600 pixels (max) (10"), 1024x768 pixels (max) (15"), 1280x1024 pixels (max) (17")
  • Backlight Life: 50000 Hours
  • Operating System: Windows XP Pro, Windows 7, Windows XP
  • Software: InteractX Unlimited Tag HMI Runtime software and license, InteractX
  • Inputs/Outputs: 4x USB, 2x RS-232, 1x RS-232/422/485, 2x 1000 BaseT Ethernet, 1x DVI-I, 1x Analog VGA, HD5.1 Audio Output
  • CPU: Celeron M550 (2.0 GHz), T7500 Core2Duo (2.2 Ghz)
  • System Memory: 2GB to 4GB DRAM
  • Client Data Storage: 80 GB (Intel SSD), 160 GB (hard drive), RAID (optional), DVD-RW (optional)
  • Input Voltage: 100 to 240 VAC (50/60Hz), 120/240 VAC
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Operating Humidity: 5 to 95 % (non-condensing)
  • Ingress Protection Rating: NEMA 4X (indoor only), Stainless Steel Bezel optional on 15"
  • Specifications Met: CE, UL/cUL, Class 1 Division 2 (optional)
Safety Warning

Item Information

IPX PowerStation HMI panels offer more processing power, more memory, more storage, more reliability and less thermal dissipation than ever before. And the IPX gives you all this while offering lower configured price points. Parker's industrial PC products include 10”, 15”, and 17” panel-mount color touchscreen systems and a machine-mount, no-display PC-only system. The IPX PowerStations come with InteractX runtime preloaded and enabled, reducing the time it takes to get a project running. IPX PowerStations are designed and tested to the extremes that can satisfy the most demanding applications. All models are NEMA-rated. The 15” display is optionally equipped with a stainless steel bezel for clean room/sanitary work environments. And all PowerStations now come with an industry-leading, 24-month warranty.

IPX PowerStation Industrial PC HMI - Features:
• No display, 10”, 15" and 17" touchscreen display
• InteractX Windows Supervisory HMI Software
• Celeron M550 at 2.0GHz or Core2Duo T7500 at 2.2GHz
• Windows™ operating system
• 2GB or 4GB memory
• 80GB SSD or 160GB hard drive
• Intel Express graphics
• HD audio
• 4x USB2.0 ports, 2x RS-232, 1x RS-232/422/485
• 2x 1000 BaseT Ethernet ports
• Optional PCI Expansion Slots: (2) 3/4 Length or (1) 3/4 Length PCI and (1) PCI Express (X4) (coming soon)


Parker's InteractX™ offers the most advanced development interface and graphics of any Windows HMI, with the lowest installed cost and development complexity. You'll be able to use InteractX right out of the box, without special IT skills or assistance. It's user-friendly, visual design interface includes styles and templates that enable multiple users to quickly build applications with a  consistent “look and feel.” InteractX's toolbin allows custom tools or entire screens to be saved for drag and drop into other applications and easy sharing between designers.

InteractX™ - Features:
• Includes Quick Logging – start logging data in minutes
• Full featured Historical Trending software
• Supervisory-Level HMI aggregates data from multiple sources, including 3rd-party PLCs and HMI panels
• Time-saving “Distributed HMI” integration with Interact Xpress
• Scalable, lifelike graphics
• No preset limits on pens or logs
• Unlimited tags – no hidden costs
• Over 60 standard communication drivers included
• Sophisticated Recipe Management tools included
• Preconfigured and custom Panel Tool library for quick screen development
• Supports ActiveX controls for easy integration of 3rd-party tools
• Includes VB for Applications (VBA) for easy customization
• Vast 3rd-party OPC client/server support
• Easy multi-language support
• Includes Easy E-Sigs tools to simplify 21CFR11 compliance

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514