IPC PowerStation - Industrial Panel PC | #EMN_IPC_4


LOADING IMAGES
EMN_IPC_4

IPC PowerStation - Industrial Panel PC | #EMN_IPC_4 OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Display Size: No Display, 10 inch, 15 inch, 17 inch
  • Software: None, None Supplied
  • Product Type: Industrial Panel PC
  • Display Type: Color TFT
  • Interface Type: Analog Resistive Touchscreen
  • Resolution: 800x600 pixels (max) (10"), 1024x768 pixels (max) (15"), 1280x1024 pixels (max) (17")
  • Backlight Life: 50000 Hours
  • Operating System: Windows XP Pro, Windows 7, Windows XP
  • Inputs/Outputs: 4x USB, 2x RS-232, 1x RS-232/422/485, 2x 1000 BaseT Ethernet, 1x DVI-I, 1x Analog VGA, HD5.1 Audio Output
  • CPU: Celeron M550 (2.0 GHz), T7500 Core2Duo (2.2 Ghz)
  • System Memory: 2GB to 4GB DRAM
  • Client Data Storage: 80 GB (Intel SSD), 160 GB (hard drive), RAID (optional), DVD-RW (optional)
  • Input Voltage: 100 to 240 VAC (50/60Hz), 120/240 VAC
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Operating Humidity: 5 to 95 % (non-condensing)
  • Ingress Protection Rating: NEMA 4X (indoor only), Stainless Steel Bezel optional on 15"
  • Specifications Met: CE, UL/cUL, Class 1 Division 2 (optional)
Safety Warning

Item Information

IPC PowerStation touchscreen industrial panel PCs offer more processing power, more memory, more storage, more reliability and less thermal dissipation than ever before. And the IPC gives you all this while offering lower configured price points. Parker's industrial PC products include 10”, 15”, and 17” panel-mount color touchscreen systems and a machine-mount, no-display PC-only system. The IPC PowerStations are configured to run third-party or custom Windows applications and do not include an InteractX runtime license. IPC PowerStations are designed and tested to the extremes that can satisfy the most demanding applications. All models are NEMA-rated. The 15” display is optionally equipped with a stainless steel bezel for clean room/sanitary work environments. And all PowerStations now come with an industry-leading, 24-month warranty.

IPC PowerStation Industrial Panel PC - Features:
• No display, 10”, 15" and 17" touchscreen display
• Configured to run third-party or custom Windows applications
• Celeron M550 at 2.0GHz or Core2Duo T7500 at 2.2GHz
• Windows® operating system
• 2GB or 4GB memory
• 80GB SSD or 160GB hard drive
• Intel Express graphics
• HD audio
• 4x USB2.0 ports, 2x RS-232, 1x RS-232/422/485
• 2x 1000 BaseT Ethernet ports

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514