Interact Xpress XPR2 Series - Distributed Human Machine Interface | #XPR215XT-2P3


LOADING IMAGES
XPR215XT-2P3

Interact Xpress XPR2 Series - Distributed Human Machine Interface | #XPR215XT-2P3

XPR PowerStation series offers a hardware/software solution that simplifies and cost-reduces distributed HMI applications. Available with a 6", 8", 10" or 15" TFT panel mount touch screen, or as a non-display system.


Technical Specifications

  • Display Type: 15'' Colour TFT XGA (1024x768)
  • Product Type: Automation Panel / Dedicated HMI
  • Display Size: 15 inch, 15 inch
  • Display Type: Color TFT
  • Interface Type: Analog Resistive Touchscreen
  • Resolution: 1024x768 pixels (max)
  • Backlight Life: 40000 Hours
  • Operating System: Windows CE 5
  • Software: Interact Xpress
  • Inputs/Outputs: 2x USB, 1x RS-232, 1x RS-232/422/485, 1x 100 BaseT Ethernet
  • CPU: AMD LX800 (500 MHz)
  • System Memory: 256MB to 1GB DRAM
  • Client Data Storage: 512 MB (Compact Flash, type 1&2), 1 GB (Compact Flash, type 1&2), 8 GB (Compact Flash, type 1&2)
  • Input Voltage: 24 VDC, 12 VDC
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Operating Humidity: 0 to 95 % (non-condensing)
  • Ingress Protection Rating: UL NEMA Type 4X (indoor only) or NEMA Type 12 Environment, Stainless Steel Bezel optional on 15"
  • Specifications Met: CE, UL/cUL, Class 1 Division 2 (optional)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

■ Interact Xpress XPR2 Series - Distributed Human Machine Interface in a durable and affordable package
The XPR PowerStation line offers a hardware/software solution that simplifies and cost-reduces distributed HMI applications. Available with a 6", 8", 10", 15" TFT panel mount touch screen or non-display system. XPR models are designed to optimize the performance, storage and connectivity features of Interact Xpress HMI software. This CE-based workstations features the latest embedded processor technology supporting fanless operation, CompactFlash® storage, USB, serial and 100Base T Ethernet connectivity.  

■ Take full advantage of the web for; panel pc design, publishing, runtime and support:
Interact Xpress fully leverages the wide availability of web browsing software to enable distributed HMI software, remote support and application sharing on the internet and IP networks. Interact Xpress HMI applications are developed, edited, published and run in an operator panel that is a web server, allowing users and OEMs to easily publish upgrades and applications to any global location with an internet connection and a web browser. Interact Xpress combines a rich, graphical runtime interface with HMI development tools that can be accessed from either the touch panel or any PC running Internet Explorer®.


Features:
• Fanless operation
• Web server
• More than 40 communication drivers
• Complex animation capabilities
• Alarm logging
• Sending email on alarms
• Recipes
• Real time trending
• PDF document viewing
• Multi language support
• Screen templates


■ Complete Transparency and Supervisory Control:
Interact Xpress provides your system an industrial pc with a connection to the rest of the company or the rest of the world. It offers a completely web-published environment where any plant-floor data or information can be accessed from any web browser with an Ethernet connection to the XPR PowerStation on your machine.

• Pre-built template screens for common functions reduce your time to market
• Easy, object-based screen development using a "tool bin" of pre-configured panels tools and drag-and-drop editing
• Panel tools include pushbuttons, numeric entry, selection entry, numeric displays, bar graphs, meters, gauges, sliders, message displays, time/date display and more
• 3-D, shaded panel tool graphic are available in multiple styles with no additional work
• Integrated tag editor with dragand-drop tools and import/export to Excel and other software packages
• Includes an integrated graphics library
• Jpeg (.jpg) and Flash (.swf) image support
• Complex animation capabilities and video support
• Web link support
• Pre-configured alarm tool with automatic collection of historical alarm data
• Real time trend display capability: Up to 1000 point historical buffer Any tag or expression can be used for values
• Multi Language support: Support export applications Easily export an application and translate all text, using standard tools

Parker's HMI with InteractX SCADA delivers your plant-floor data wherever it's needed, when it's needed.

Read More Show Less

CAD Drawings + Files

Part Number
XPR215XT-2P3 IGS

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859