Portable Particle Monitor – iCount LaserCM | #LCM202027


LOADING IMAGES
LCM202027

Portable Particle Monitor – iCount LaserCM | #LCM202027 OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Calibration Type: ACFTD
  • For Fluid Type: Petroleum-based Fuel
  • Seal Material: Fluorocarbon
  • Options: With CMP
  • For Fluid Type: Petroleum-based Fuel, Mineral-based Oils
  • Operating Pressure: 2 to 420 bar, 29 to 6000 psi
  • Industry: Industrial Manufacturing Equipment, Industrial & Chemical Processing, Oil and Gas
  • Technology: Filtration, Hydraulics
  • Minimum Fluid Temperature: 5 °C, 41 °F
  • Maximum Fluid Temperature: 80 °C, 176 °F
  • Body Material: Brass, Stainless Steel
  • Operating Temperature: 5 to 40 °C, 41 to 104 °F
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Product Type: Condition Monitor
  • Product Style: Particle Detector/Counter
  • Flow Rate: 400 L/min
  • Port Size: M16
  • Port Type: Metric
  • Sensing Method: Laser
  • Accuracy: < 7 %
  • Electrical Requirements: 110 to 240 VAC
  • Communication Interface: USB Port
  • Signal Output: Display
  • Cycle Time: < 2 min
  • Specifications Met: CE Certification
  • Materials of Construction: ABS Structure Foam
  • Seal Material: Fluorocarbon
  • Weight: 8 kg
  • Height: 277 mm
  • Length: 240 mm
  • Width: 158 mm
  • Static Memory Option: 300
  • Electrical Connection: 12VDC Power Supply
Safety Warning

Item Information

Hydraulic fluid cleanliness plays a critical role in the performance and reliability of industrial equipment. Fluids with high levels of contamination and/or solid particulate matter can damage system components, such as pumps, actuators, or servo valves, leading to shorter maintenance intervals, added downtime, and increased costs.

The Parker iCount LaserCM portable particle monitor is a user-friendly field diagnostic device that provides service personnel with the capability to quickly and easily assess the cleanliness of the hydraulic fluid or oil in a wide range of applications. The particle monitor can be utilized while machinery is in operation and is equipped with a number of intuitive features to accommodate users unique requirements, including ISO/NAS/AS standard cleanliness reporting, data entry and graphing, built-in memory storage, and an integral printer.
The iCountLaserCM features microprocessor-controlled optical scanning for accurate contaminant measurement with a calibration range from ISO 7 to ISO 22 with no monitor saturation. The particles are measured by a photo diode that converts light intensity to a voltage output ,which is recorded against time. As the particle moves across the window, the amount of light lost is proportional to the size of the particle. This reduction in voltage is measured and stored in the iCount LaserCM computer in one of six channels according to particle size. Readouts are displayed on the hand-held LCD in the accepted ISO/AS and NAS standards ready for hard copy printing or RS232 computer download. The on-board computer allows storage of up to 300 test results.
The iCount LaserCM’s compact, user-friendly design and ease of use set it apart from other portable particle monitors on the market. Operating the device is as simple as pressing the start button and turning the dial. The test procedure is automatic and takes no more than 2 minutes to complete.
An iCount LaserCM Aggressive Fluids model is available for monitoring corrosive fluids, such as phosphate ester based lubricants used in commercial aviation. Also available are the Parker iCountPD for inline continuous particle detection, and the iCountOS.
For additional information, consult the iCount LaserCM documentation in the “Product Support” tab.
Markets:
•Agriculture
•Construction
•Oil and Gas
•Power Generation
•Marine
•Mining
•Forestry
•Industrial Plant
•Aviation

Applications:

•Deck and mobile cranes
•Firefighting equipment
•Forwarders
•Hydraulic presses
•Marine steering units
•Power packs
•Waste management, dump and fork lift trucks
•Excavators
•Harvesters
•Waste balers
•Reach stackers
•Wheeled loaders
•Drilling equipment
•Industrial power units
•Airplanes

Benefits:
•Provides field service personnel with the capability to quickly and easily measure the contamination level of hydraulic fluid or oil in industrial equipment. Dirty fluid can then be replaced and/or cleansed, leading to improved system performance and efficiency.
•Compact, portable design provides ease of use in the field, as well as in the laboratory
•Particle monitor can be utilized while machinery is in operation, ensuring system uptime
•Comes equipped with a variety of intuitive features to accommodate users unique requirements, including ISO/AS/NAS standard cleanliness reporting, data entry and graphing, built-in memory storage, and an integral printer

Features:
•Capable of connecting to flows up to 400 L/min (105 GPM) when used with system 20 Sensors. Higher with single point sampler
•Maximum working pressure: 420 bar (6000 psi)
•Particle counts: MTD 4+, 6+, 14+, 21+, 38+ and 70+ microns(c), ACFTD 2+, 5+, 15+, 25+, 50+ and 100+ microns
•Computer compatibility: Interface via RS232 connection @ 9600 baud rate.
•Automatic test cycle logging of up to 300 tests can be selected via hand set display.
•2 minute test cycle
•Data entry allows individual equipment footprint record.
•Data graphing selectable via the integral printer. Auto 300-test cycle logging via LCD handset input
•Limit level output to control peripheral equipment such as off-line filtration via internal relay limit switches
•Auto-testing allows for the conducting of automatic sequencing tests on flushing systems for example
•Optional bar code swipe wand to allow handset data loading

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472