Hyperfilter Genuine Replacement Compressed Air Filter Elements | #1 x Q370-ELZ


LOADING IMAGES
Q370-ELZ

Hyperfilter Genuine Replacement Compressed Air Filter Elements | #Q370-ELZ

Replacement elements for Parker Hiross Hyperfilter coalescing, dry particulate and oil vapour removal compressed air filters.


Technical Specifications

  • Micron Rating: Down to 3 micron
  • Number of Elements: 1 Required
  • Filter Element Type: D - Dry Particulate / Q - Pre-filter
  • Model Number: NFF380
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Hiross
  • Technology: Filtration
  • Product Type: Compressed Air Filter Element
  • Product Series: Hyperfilter Genuine Replacement Compressed Air Filter Elements
  • For Use With: Hypefilter housings (HFN and NFF)
  • Application: Compressed Air and Nitrogen Gas Applications
  • Industry: • Industrial Manufacturing Equipment
    • Food & Beverage
    • Automotive
    • Electronics
    • Pharmaceuticals
    • Medical & Dental
  • Element Change Interval: 12 months
Safety Warning

Item Information

The Parker Hiross Hyperfilter compressed air filter range is available in 5 filter grades:

• Coalescing and dust filter grades (P, S, Q and D) for the removal of water and oil aerosols, solid particulates and micro-organisms

• Oil vapour removal grade (C) for the removal of oil vapour

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066