Hyperchill Plus - Industrial Water Chiller for Precision Cooling of Low Viscosity Industrial Cooling Fluids | #ICEP007-WATP3TC000003


LOADING IMAGES
ICEP007-WATP3TC000003

Hyperchill Plus - Industrial Water Chiller for Precision Cooling of Low Viscosity Industrial Cooling Fluids | #ICEP007-WATP3TC000003

Chillers designed to provide precise and accurate temperature control for a wide variety of industrial applications, with cooling capacities from 1.7 kW to 58.3 kW @ 25°C (63°F) ambient temperature.


Technical Specifications

  • Power Supply Voltage: 400V/3Ph/50Hz
  • Cooling Method: Air Cooled / Axial Fans
  • Output Water Temperature Range: Close Control +/- 0.5°C
  • Additional Protection Included: Without Antifreeze
  • Hydraulic Circuit: With Tank
  • Water Sensor Option: No Low Water
  • Kit Type: Pressurised Fill Kit
  • Pump Type: Single Pump 3 bar
  • Operating Environment: No Low Ambient
  • Options: No Options Selected
  • Maximum Cooling Capacity: 7.8 kW @ 25°C (63°F)
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Hiross
  • Technology: Thermal and Power Management
  • Application: Precision Cooling of Low Viscosity Industrial Cooling Fluids
  • Product Type: Production Process Water Chiller
  • Product Style: Open Hydraulic Circuit, Pressurized Closed Hydraulic Circuit
  • Product Series: Hyperchill Plus
  • Industry: Biogas, Electronics, Food & Beverage, Hospital/Medical, Industrial Printing, Laser and Metal, Pharmaceuticals, Plastics, Wine
  • Maximum Cooling Capacity: 1.7 to 58.3 kW @ 25°C (63°F)
  • Operating Environment: Low Ambient -10°C or -20°C, No Low Ambient
  • Output Water Temperature Range: With / Without Close Control
  • Additional Protection Included: With or Without Antifreeze
  • Pump Type: View Part Number for Details.
  • Cooling Method: View Part Number for Details.
  • Hydraulic Circuit: View Part Number for Details.
  • Water Sensor Option: Low Water / No Low Water
  • Power Supply Voltage: 230 VAC (1ph/50Hz), 400 VAC (3ph/50Hz)
  • Options: View Part Number for Details.
  • Kit Type: View Part Number for Details.
  • Port Size: 1/2 to 1-1/2 inch
  • Port Type: Threaded
  • Number of Axial Fans: 1 (ICEP002-014), 2 (ICEP020-060)
  • Refrigerant Type: R407C
  • Tank Capacity: 15 to 250 L (depending on model)
  • Operating Temperature: 41 to 86 °F, 5 to 30 °C
  • Ambient Temperature: 118.4 °F (max.), 48 °C (max.)
  • For Fluid Type: Water
  • Specifications Met: Electromagnetic Directive 2004/108/EC, Machinery Directive 2006/42/EC, PED 97/23/EC
  • Ingress Protection Rating: IP33 : ICEP002-005, IP54 : ICEP007-060
  • Compressor Included: Hermetic Piston (ICEP002-005), Scroll (ICEP007-060)
  • Noise Level: < 53 dBA
  • Height: View Part Number for Details.
  • Width: View Part Number for Details.
  • Depth: View Part Number for Details.
  • Weight: View Part Number for Details.
Safety Warning

Item Information

Extremely compact and easy to use, Hyperchill Plus is designed for safe and reliable operation in the most varied working conditions, providing precise and accurate control of low viscosity process fluid temperature.

The availability of a wide range of accessories and options makes Hyperchill Plus a very flexible solution that fits the needs of a wide variety of industrial applications. With a non-ferrous hydraulic circuit, Hyperchill Plus is suitable for cooling low viscosity cooling fluids including water and water-glycol mixtures. Hyperchill Plus ensures stable working conditions combined with improved efficiency and productivity of the process. Hyperchill Plus contributes significantly to the reduction of plant downtime and maintenance costs due to inconsistent cooling of low viscosity cooling fluids. Each individual Hyperchill Plus unit is extensively tested to guarantee efficient operation and reliability in most working conditions.

Typical Applications:
Coating Systems - Chemical & Pharmaceutical Processes - Plastics Processing - Thermoform Machines - Plasma Coating - Medical Imaging Systems - Food & Beverage Industry - Electroplating Baths - Biogas & Natural Gas Treatment - Compressed Air Treatment – Extruders - Surface Processing - Flexographic Printing Systems

Features:
• Complete solution, easy to install and manage

• Non-ferrous hydraulic circuit including non-ferrous water tank

• A differential pressure switch ensures system shut down if the circuit runs dry

• Completely configurable with many options and kits to fit the needs of a wide variety of industrial applications

• Maximum ambient temperature up to 48°C on standard units, tropicalization up to 53°C

• Use of compliant scroll compressors (on ICEP007 and larger)

• Low ambient speed-control (optional)

Benefits:
• Compact design provides a space saving and easy to install solution

• High reliability and low energy consumption even in extreme ambient conditions

• Non-ferrous hydraulic circuit maintains the quality of the coolant ensuring stable working conditions, improved productivity and decreased maintenance costs.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066