Hyperchill Plus - Industrial Water Chiller for Precision Cooling of Low Viscosity Industrial Cooling Fluids | #ICEP002-WASP3T0000001P


LOADING IMAGES
ICEP002-WASP3T0000001P

Hyperchill Plus - Industrial Water Chiller for Precision Cooling of Low Viscosity Industrial Cooling Fluids | #ICEP002-WASP3T0000001P

Chillers designed to provide precise and accurate temperature control for a wide variety of industrial applications, with cooling capacities from 1.7 kW to 58.3 kW @ 25°C (63°F) ambient temperature.


Technical Specifications

  • Hydraulic Circuit: With Tank
  • Cooling Method: Air Cooled / Axial Fans
  • Operating Environment: No Low Ambient
  • Additional Protection Included: Without Antifreeze
  • Power Supply Voltage: 230V/1Ph/50Hz
  • Water Sensor Option: No Low Water
  • Maximum Cooling Capacity: 1.7 kW @ 25°C (63°F)
  • Pump Type: Single Pump 3 bar
  • Output Water Temperature Range: Without Close Control
  • Kit Type: Ambient Manual Fill Kit
  • Options: Harting Plug For Signals
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Hiross
  • Technology: Thermal and Power Management
  • Application: Precision Cooling of Low Viscosity Industrial Cooling Fluids
  • Product Type: Production Process Water Chiller
  • Product Style: Pressurized Closed Hydraulic Circuit
  • Product Series: Hyperchill Plus
  • Industry: Food & Beverage, Plastics, Electronics, Pharmaceuticals, Hospital/Medical, Wine, Biogas, Laser and Metal, Industrial Printing
  • Port Size: 1/2 inch
  • Port Type: Threaded
  • Number of Axial Fans: 1
  • Refrigerant Type: R407C
  • Tank Capacity: 15 L
  • Operating Temperature: 5 to 30 °C, 41 to 86 °F
  • For Fluid Type: Water
  • Ambient Temperature: 48 °C (max.), 118.4 °F (max.)
  • Specifications Met: PED 97/23/EC, Machinery Directive 2006/42/EC, Electromagnetic Directive 2004/108/EC
  • Ingress Protection Rating: IP33
  • Compressor Included: Hermetic Piston
  • Height: 550 mm, 21.7 inch
  • Width: 520 mm, 20.5 inch
  • Depth: 500 mm, 19.7 inch
  • Weight: 40 kg, 88 lb
Safety Warning

Item Information

Extremely compact and easy to use, Hyperchill Plus is designed for safe and reliable operation in the most varied working conditions, providing precise and accurate control of low viscosity process fluid temperature.

The availability of a wide range of accessories and options makes Hyperchill Plus a very flexible solution that fits the needs of a wide variety of industrial applications. With a non-ferrous hydraulic circuit, Hyperchill Plus is suitable for cooling low viscosity cooling fluids including water and water-glycol mixtures. Hyperchill Plus ensures stable working conditions combined with improved efficiency and productivity of the process. Hyperchill Plus contributes significantly to the reduction of plant downtime and maintenance costs due to inconsistent cooling of low viscosity cooling fluids. Each individual Hyperchill Plus unit is extensively tested to guarantee efficient operation and reliability in most working conditions.

Typical Applications:
Coating Systems - Chemical & Pharmaceutical Processes - Plastics Processing - Thermoform Machines - Plasma Coating - Medical Imaging Systems - Food & Beverage Industry - Electroplating Baths - Biogas & Natural Gas Treatment - Compressed Air Treatment – Extruders - Surface Processing - Flexographic Printing Systems

Features:
• Complete solution, easy to install and manage

• Non-ferrous hydraulic circuit including non-ferrous water tank

• A differential pressure switch ensures system shut down if the circuit runs dry

• Completely configurable with many options and kits to fit the needs of a wide variety of industrial applications

• Maximum ambient temperature up to 48°C on standard units, tropicalization up to 53°C

• Use of compliant scroll compressors (on ICEP007 and larger)

• Low ambient speed-control (optional)

Benefits:
• Compact design provides a space saving and easy to install solution

• High reliability and low energy consumption even in extreme ambient conditions

• Non-ferrous hydraulic circuit maintains the quality of the coolant ensuring stable working conditions, improved productivity and decreased maintenance costs.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
User Manual - Hyperchillers Plus ICEP040-060 (50Hz) 398H271698 - REV09 -
Brochure - Nitrogen And Temperature Control For The Wine Industry - (English)
Brochure - Parker GSFE 4 Year Extended Warranty - (English)
Product Bulletin - Hyperchill Plus - Industrial Water Chiller for Precision Cooling of Low Viscosity Industrial Cooling Fluids - (English)
Product Bulletin - Hyperchill Plus 60Hz - Industrial Water Chiller for Precision Cooling of Low Viscosity Industrial Cooling Fluids - (English)
User Manual - Hyperchill Plus ICEP 002 (60Hz) Chiller 398H271671_Rev08- (EN / FR / ES)
User Manual - Hyperchill Plus ICEP 002 (60Hz) Chiller - (EN / FR / ES)
User Manual - Hyperchill Plus ICEP 002 - 005 (50Hz) 398H271685 - Rev18 (Multi-language)
User Manual - Hyperchill Plus ICEP 002 - 005 (50Hz) 398H271685 - Rev19 (Multi-language)
User Manual - Hyperchill Plus ICEP 003 - 005 (60Hz) Chillers - (EN / FR / ES)
User Manual - Hyperchill Plus ICEP 003 - 005 (60Hz) Chillers 398H271706_rev08 - (Multi-language)
User Manual - Hyperchill Plus ICEP 003 - 005 (60Hz) Chillers 398H271706_rev09 - (Multi-language)
User Manual - Hyperchill Plus ICEP 007 - 024 (60Hz) Chillers - (EN / FR / ES)
User Manual - Hyperchill Plus ICEP 007 - 024 (60Hz) Chillers - 398H271707-rev09- (multi-language)
User Manual - Hyperchill Plus ICEP 007 - 024 (60Hz) Chillers - 398H271707-rev10- (multi-language)
User Manual - Hyperchill Plus ICEP 007 - 030 (50Hz) 398H271686 - Rev21 (Multi-language)
User Manual - Hyperchill Plus ICEP 007 - 030 (50Hz) 398H271686 - Rev22 (Multi-language)
User Manual - Hyperchill Plus ICEP 040 - 060 (50Hz) 398H271698 - Rev04 (Multi-language)
User Manual - Hyperchill Plus ICEP 040 - 060 (50Hz) 398H271698 - Rev05 (Multi-language)
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066