Hyperchill Plus-E - Industrial Water Chiller for Precision Cooling of Low Viscosity Industrial Cooling Fluids | #ICEP003E


LOADING IMAGES
ICEP003E

Hyperchill Plus-E - Industrial Water Chiller for Precision Cooling of Low Viscosity Industrial Cooling Fluids | #ICEP003E

Chillers designed to provide precise and accurate temperature control for a wide variety of industrial applications, with cooling capacities from 2.9 to 120.6 kW @ 25°C (63°F) ambient temperature.


Technical Specifications

  • Maximum Cooling Capacity: 2.9 kW @ 25°C (63°F)
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Thermal and Power Management
  • Application: Precision Cooling of Low Viscosity Industrial Cooling Fluids
  • Product Type: Production Process Water Chiller
  • Product Style: Pressurized Closed Hydraulic Circuit
  • Product Series: Hyperchill Plus-E
  • Industry: Food & Beverage, Plastics, Electronics, Pharmaceuticals, Hospital/Medical, Wine, Biogas, Laser and Metal, Industrial Printing
  • Port Size: 3/4 inch
  • Port Type: Threaded
  • Number of Axial Fans: 1
  • Refrigerant Type: R513A
  • Tank Capacity: 15 L
  • Operating Temperature: 5 to 30 °C, 41 to 86 °F
  • For Fluid Type: Water
  • Ambient Temperature: 48 °C (max.), 118.4 °F (max.)
  • Noise Level: 52 dBA
  • Ingress Protection Rating: IP33
  • Compressor Included: Piston
  • Height: 801 mm
  • Width: 755 mm
  • Depth: 535 mm, 21.1 inch
  • Weight: 80 kg
Safety Warning

Item Information

The new Hyperchill Plus-E range is a Green and Eco-Friendly solution, meeting the requirements laid out by the European F-Gas regulation (EU 517/2014), requiring the use of environmentally friendly low GWP refrigerants.

Most low GWP refrigerants belong to flammable safety classes, A2, A2L and A3. The use of the A1 Class (ISO817), R513A refrigerant by Hyperchill Plus-E, really sets it apart.

R513A being a non-flammable refrigerant, allows for Hyperchill Plus-E to be installed indoor or outdoor and conforms with standard building codes:

• No safety risk
• No need for flammable risk assessment
• No extra costs for installation


Extremely compact and easy to use, Hyperchill Plus-E is designed for safe and reliable operation in the most varied working conditions, providing a precise and accurate control of the process fluid temperature. The availability of a wide range of accessories and options makes Hyperchill Plus-E a very flexible solution that fits the needs of all industrial applications.

Due to a non-ferrous hydraulic circuit, Hyperchill Plus-E ensures stable working conditions with maximum quality and cleanliness of the cooling fluid (water, water-glycol mixture, low viscosity fluids), improving the efficiency and productivity of the process and greatly reducing maintenance costs and plant downtime.

Each individual Hyperchill Plus-E unit is extensively tested to guarantee efficient operation and reliability in all working conditions.

Typical Applications:
Coating Systems - Chemical & Pharmaceutical Processes - Processing - Machines - Plasma Coating - Medical Imaging Systems - Food & Beverage Industry - Injection Moulding - Machine Tools - Electroplating Baths - Biogas & Natural Gas Treatment - Compressed Air Treatment - Laser Technology - Extruders - Surface Processing - Welding Engineering - Blow Mould Machines - Flexographic Printing Systems - Hydrogen - CO2 Liquification

Features:
• Low GWP refrigerant R513A (A1, not flammable)

• Complete solution, easy to install and manage

• Non-ferrous hydraulic circuit including non-ferrous water tank

• All models equipped with MODBUS RTU interface

• A differential pressure switch ensures system shut down if the circuit runs dry

• Completely configurable with many options and kits to fit the needs of a wide variety of industrial applications

• Maximum ambient temperature up to 48°C on standard units, tropicalization and low ambient optiona available

• Use of compliant scroll compressors (from ICEP008E)

• Low ambient speed-control (optional)

Benefits:
• The use of Low GWP R513A refrigerant, which is non-flammable (Safety Class A1), allows for indoor and outdoor installation without any additional safety risk and cost.

• Thanks to its compact design, Hyperchill Plus-E provides a space saving and easy to install solution.

• Condenser filters, in addition to refrigeration and hydraulic circuit safety devices, prevent system downtime, protecting the investment.

• High performance components, as well as an oversized condenser and evaporator, ensure reliable operation. Even in extreme ambient conditions, Hyperchill Plus-E operates up to an ambient temperature of 48°C.

• The non-ferrous hydraulic circuit maintains the quality of the coolant ensuring stable working conditions, improving productivity and decreasing maintenance costs.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066