Hyperchill - Industrial Process Chillers for Precision Cooling | #ICE310A4003500000F00LA000


LOADING IMAGES
ICE310A4003500000F00LA000

Hyperchill - Industrial Process Chillers for Precision Cooling | #ICE310A4003500000F00LA000

Chillers designed to provide precise and accurate temperature control for a wide variety of industrial applications, with cooling capacities from 76 kW to 360 kW @ 25°C ambient temperature.


Technical Specifications

  • Power Supply Voltage: 400V/3Ph/50Hz
  • Operating Environment: Low Ambient -10°C
  • Pump Type: No Pump
  • Cooling Method: Air Cooled / Axial Fans
  • Hydraulic Circuit: Without Tank
  • Additional Protection Included: Without Antifreeze
  • Maximum Cooling Capacity: 309 kW @ 25°C (63°F)
  • Water Sensor Option: No Low Water
  • Output Water Temperature Range: Without Close Control
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Thermal and Power Management
  • Application: Precision Cooling of Low Viscosity Industrial Cooling Fluids
  • Product Type: Production Process Water Chiller
  • Product Style: Open Hydraulic Circuit, Pressurized Closed Hydraulic Circuit
  • Product Series: Hyperchill
  • Industry: Food & Beverage, Plastics, Electronics, Pharmaceuticals, Hospital/Medical, Wine, Biogas, Laser and Metal, Industrial Printing
  • Ingress Protection Rating: IP54
  • Specifications Met: PED 97/23/EC, Machinery Directive 2006/42/EC, Electromagnetic Directive 2004/108/EC
  • Port Size: 4 inch
  • Port Type: Threaded
  • Number of Axial Fans: 4
  • Refrigerant Type: R407C
  • Tank Capacity: 400 L
  • Compressor Included: Hermetic Scroll Compressor
  • Noise Level: 65 dBA
  • Height: 1984 mm, 78.1 inch
  • Width: 1500 mm, 59.1 inch
  • Depth: 4200 mm, 165.4 inch
  • Weight: 2900 kg
Safety Warning

Item Information

Extremely compact and easy to use, Hyperchill ensures an accurate control of water temperature. Each model is designed for safe and reliable operation in the most varied working conditions, thanks to the modern technical solutions used and the availability of a wide range of accessories and options. Each individual Hyperchill unit is extensively tested to guarantee efficient operation and reliability in all working conditions.

Product Features

Complete solution, easy to install and manage
• Hydraulic circuit: water tank, immersed evaporator, pump with bypass provide a compact and easy to install solution.

• Electronic controllers with proprietary software provide access to all the parameters of the units and allow special management for any specific need.

• Available with remote monitoring.

• Completely configurable with many options and kits to fit many industrial applications needs.

• Condenser filters

• Independent condensing plenum.

• Full access and easy service design.

High reliability and back-up eliminate downtime
• Large water tanks allow minimum compressor cycling and precise temperature control.

• Double independent fridge circuits.

• 2 compressors from ICE076 and 4 compressors from ICE150 with automatic rotation.

• Double stand-by water pumps available.

• Maximum ambient temperature up to 45°C.

Lowest energy consumption in the market
• Oversized condensers and evaporators.

• Use of compliant scroll compressors.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066