Hyperchill BioEnergy Water Chiller for Biogas and Landfill Gas Cooling Applications | #ICE230B4003501P30FF000000


LOADING IMAGES
ICE230B4003501P30FF000000

Hyperchill BioEnergy Water Chiller for Biogas and Landfill Gas Cooling Applications | #ICE230B4003501P30FF000000

Specially designed for Biogas applications to ensure an accurate control of water temperature.


Technical Specifications

  • Additional Protection Included: Without Antifreeze
  • Power Supply Voltage: 400V/3Ph/50Hz
  • Water Sensor Option: No Low Water
  • Hydraulic Circuit: With Tank
  • Pump Type: Single Pump 3 bar
  • Operating Environment: No Low Ambient
  • Options: No Options Selected
  • Kit Type: Not Applicable
  • Output Water Temperature Range: Without Close Control
  • Maximum Cooling Capacity: 228 kW @ 25°C (63°F)
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Hiross
  • Technology: Thermal and Power Management
  • Application: Precision Cooling of Biogas Cooling Fluids
  • Product Type: Production Process Water Chiller
  • Product Style: Pressurized Closed Hydraulic Circuit
  • Product Series: Hyperchill BioEnergy
  • Industry: Bioenergy
  • Maximum Cooling Capacity: 7.8 to 360 kW @ 25°C (63°C)
  • Operating Environment: View Part Number for Details.
  • Output Water Temperature Range: With / Without Close Control
  • Additional Protection Included: With or Without Antifreeze
  • Pump Type: View Part Number for Details.
  • Cooling Method: BioEnergy & Aggressive Ambients
  • Hydraulic Circuit: With or Without Tank
  • Water Sensor Option: Low Water / No Low Water
  • Power Supply Voltage: 400 VAC (3ph/50Hz), 400 VAC (3ph/60Hz)
  • Options: View Part Number for Details.
  • Kit Type: View Part Number for Details.
  • Port Size: 3/4 to 4 inch, See Part Number for Details.
  • Port Type: BSPP
  • Number of Axial Fans: 1, 2, 3, 4, See Part Number for Details.
  • Refrigerant Type: R407C
  • Tank Capacity: 15 to 1000 L (where applicable)
  • Operating Temperature: 41 to 86 °F, 5 to 30 °C
  • Ambient Temperature: 113 °F : ICE (max), 118.4 °F : ICEP (max), 45 °C : ICE (max), 48 °C : ICEP (max)
  • Compressor Included: Hermetic Scroll
  • Noise Level: View Part Number for Details.
  • Height: View Part Number for Details.
  • Width: View Part Number for Details.
  • Depth: View Part Number for Details.
Safety Warning

Item Information

Biogas is primarily composed of methane and carbon dioxide with smaller amounts of hydrogen sulphide and ammonia. Trace amounts of other gases like hydrogen, nitrogen or carbon monoxide are also present in the biogas. Usually the mixed gas is saturated with water-vapour and may contain dirt particles. For biogas as a fuel, most of the impurities have to be removed, as they can cause contamination, deposits and damage to equipment. In particular, biogas needs to be dried by cooling it to temperatures close to 5°C (41°F), using water-cooled heat exchangers fed by water chillers. Hyperchill Bioenergy is a key component in this biogas treatment process.

Extremely compact and easy to use, Hyperchill Bioenergy ensures an accurate control of the water temperature. It has been specifically designed for Biogas applications and provides safe and reliable operation in the harshest of environments, typically found in anaerobic digesters and landfill biogas production areas.

Features:
• Special protective treatment of condensers and copper piping

• Pump and tank installed inside the chiller

• Large built-in water tank that provides a large thermal mass / storage capacity thus reducing the number of refrigerant compressor stop/starts and short cycling and thereby increasing the compressor and chiller lifetime

• Designed to provide cooling water where low temperature water is required as standard

• Use of compliant scroll compressors designed specifically for high efficiency and long life in industrial applications

• Low ambient speed-control on fan-motor ensures constant performances at different temperatures, long lifetime of the fans and a reduction in absorbed power when ambient temperature is low

• Maximum working ambient temperature up to 48°C (118°F) for ICEP models, up to 45°C (113°F) for ICE models

Benefits:
• Compact and easy to install solution

• Reliable operation in the most aggressive of ambient atmospheres at biogas plants and landfill sites

• High working limits and low running costs

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066