Hydrocarbon High Temperature Oil Resistant Large Bore Drain Hose, Series 7200LB | #7200LB-4000


LOADING IMAGES
7200LB-4000

Hydrocarbon High Temperature Oil Resistant Large Bore Drain Hose, Series 7200LB | #7200LB-4000 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 4
  • Cover Material: Chloroprene Rubber (CR)
  • Media: Fuels (Hot Petrochemical Residue)
  • Specifications Met: n/a
  • Inside Diameter: 4 inch, 101.6 mm
  • Maximum Operating Temperature: 149 °C Continuous, 177 °C Intermittent, 300 °F Continuous, 350 °F Intermittent
  • Application: Drainage Lines
  • Hose Reinforcement Material: 4 Plies of Textile with Static Wire
  • Package Type: Coil
  • Vacuum Pressure Rating: n/a
  • Nominal Hose Inside Diameter: 100 mm
  • Outside Diameter: 4.8 inch, 122 mm
  • Size: -64
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Blue
  • Cover Structure: Wrapped
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Weight: 2.86 lb/ft, 4.26 kg/m
  • Maximum Operating Pressure: 300 psi, 30.7 bar, 2.1 MPa
  • Length per Package: 100 ft
  • Minimum Bend Radius: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7200LB Hydrocarbon High Temperature Oil Resistant Large Bore Drain Hose provides excellent service in the cleaning process for storage tanks and vessels and a wide variety of medium pressure applications. The rugged construction resists abrasion, oil, weathering and attack by steam vapors and petroleum-based runoff to provide maximum performance. Series 7200LB hose is durable to provide a long service life. The hose features a distinctive blue cover for easy identification, and is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black nitrile for exceptional heat and oil resistance to 300°F continuous/350°F intermittent.
• Reinforcement: Multiple textile plies for strength and durability and a wire to conduct a static electrical charge to ground.
• Cover: Blue chloroprene for abrasion, oil and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Hot oil residue
• Mild chemicals
• Storage tank & railcar cleaning/drainage
• Manufacturing & processing plants
• Refineries

Safety/Technical:
• Do not use for steam service.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583