Hydraulic Reservoir Isolator - KVE Series KleenVent® - (Americas) | #KVE040M50A2


LOADING IMAGES
KVE040M50A2

Hydraulic Reservoir Isolator - KVE Series KleenVent® - (Americas) | #KVE040M50A2

As a maintenance-free alternative to traditional filler breathers, a KleenVent® protects against the ingestion of airborne contamination and keeps hydraulic fluid clean - extending oil life and reducing the overall cost of hydraulic system maintenance


Technical Specifications

  • Enclosure Material: Metal - 16 Gauge Steel
  • Volume (Gallons): 40
  • Elastomer Material: Urethane
  • Division: Accumulator and Cooler Division
  • Enclosure Material: Metal - 16 Gauge Steel
  • Volume: 151.4 L, 40 g
  • Elastomer: Urethane
  • Height: 53.0 inch, 1346.2 mm
  • Width: 21.4 inch, 543.56 mm
  • Depth: 21.4 inch, 543.56 mm
  • Weight: 40.1 lb, 18.2 kg
  • Operating Temperature: -40 to 200 °F, -40 to 93 °C
  • Pressure Rating: Atmospheric psi
  • Port Size: Barbed Fitting for 1" I.D. Hose Connection
  • Coating: Black Powder Coat
  • For Fluid Type: Compatible with most mineral oil-based fluids
Safety Warning

Item Information

Parker's KleenVent®  hydraulic reservoir isolator provides protection against the ingestion of airborne contaminants - dust, chemical and water vapor - reducing system maintenance and maximizing uptime, which creates a marketable OEM advantage to increase OEM revenues. These characteristics make KleenVent® the ideal alternative to traditional filler breather filters used in hydraulic reservoir applications. 



Fluid contamination can lead to high maintenance costs and downtime in hydraulic systems. KleenVent® reservoir isolators provide protection against the ingestion of airborne contaminants – dust, chemicals, and water vapor – into your hydraulic system through the reservoirs breather-vent. By using an elastomer bladder as a lung, the changes in gas volume in a hydraulic system's reservoir can be trapped and prevented from mixing with the outside atmosphere. And unlike conventional breather-vent filters, KleenVent® reservoir isolators provide a positive separation without the possibility of clogging or need for maintenance. Work smarter with a Kleen

Hydraulic System. 







Markets:

• Industrial

• Automotive

• Marine & Offshore

• Oil & Gas

• Renewable & Wind Energy

• Power Generation

• Mining

• Construction

• Transport Rail & Truck



Features and Benefits:

• Provides low maintenance solution, reducing downtime and extending breather filter life

• Reduces cost for hydraulic system maintenance and waste disposal

• Standard capacities up to 100 Gallons (378.5 Liters) - Units can be tied in parallel to achieve larger capacity

• Urethane bladder compound offers larger capacities and custom designs/shapes

• Five additional elastomeric bladder polymers offer a wide range of fluid compatibility

• Compatible with virtually any industrial fluid with the proper bladder selection (Consult factory)

• Available temperature range of -40°F to 400°F (-40°C to 204°C)

• Thermoplastic reservoir constructed enclosure offers lightweight and cost effective design

• Steel hydraulic reservoir enclosure option offers a robust design for arduous applications

• Optional pressure/vacuum breaker installation kits available



Applications:

• Steel/primary metal mills

• Foundries

• Tire presses

• Pulp and paper mills

• Plastic molding facilities

• Power generation plants

• Gear boxes

• Wind Turbines

• Automotive plants

• Custom designs for mobile applications (consult factory)

• Any environments with high levels of air contamination

• Any environments with high humidity





Learn more about all the benefits of KleenVent® hydraulic fluid reservoir isolator and its’ breather vent advantages, options and dimensions under Product Support. 

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
KleenVent® Brochure
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687399