Hydraulic Constant Working Pressure Hose 1000 PSI - GlobalCore 187 Hose | #187-12


LOADING IMAGES
187-12

Hydraulic Constant Working Pressure Hose 1000 PSI - GlobalCore 187 Hose | #187-12

Robust and reliable 187 hose expands the unified GlobalCore series of ISO 18752 hoses as the first and only 1,000 PSI constant working pressure hydraulic hose offered in sizes -8 through -48.


Technical Specifications

  • Hose I.D. (size): -12
  • Hose Cover Type: Standard
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants (Oils), Petroleum Hydraulic Fluids (Petroleum Base)
  • Specifications Met: ISO 18752
  • Compatible Fitting: 43 Series
  • Weight: 0.63 kg/m, 0.42 lb/ft
  • Inside Diameter: 3/4 inch, 19 mm
  • Application: Agriculture Equipment, Construction Equipment, Forestry, Material Handling, Hydraulics, Industrial, Transportation, Vacuum
  • Hose Reinforcement Material: 1 Braid of Steel Wire
  • Nominal Hose Inside Diameter: 19 mm
  • Outside Diameter: 1.080 inch, 27 mm
  • Size: -12
  • Maximum Operating Pressure: 1000 psi, 7 MPa, 70 bar
  • Minimum Bend Radius: 3-1/2 inch, 90 mm
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Vacuum Pressure Rating: 24 Inch-Hg, 609.6 mm-Hg, 80 kPa
  • Hose Inner Tube Material: Synthetic Rubber
  • Hose Cover Type: Standard Cover
  • Cover Material: Synthetic Rubber

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The newest member of the GlobalCore hose product family, 187 high pressure hydraulic hose is engineered to meet and exceed ISO 18752 performance specifications. A product that’s unmatched in today’s marketplace, GlobalCore 187 hose is the first and only 1,000 PSI constant working pressure hydraulic hose offered in sizes from -8 through -48 (1/2” through 3” inner diameter). Tested to twice the requirements of the ISO 18752 standard, GlobalCore 187 hose is designed to excel in rugged environments and high impulse applications. Like other GlobalCore hoses, high performance 187 hose offers low force to flex and a superior bend radius. Constructed with a synthetic rubber inner tube for a wider range of fluid compatibilities, and reinforced with one- or two-braid steel wire, 187 hose is designed to be a robust and reliable hydraulic hose solution. Choose from three cover options — Standard, Tough, and SuperTough — to match the level of abrasion resistance needed for each application.

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Waste & Refuse
• Material Handling
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Aftermarket
• Industrial
• Mining

Features/Benefits:
• Standard, ToughCover or SuperTough cover options to prevent abrasion
• Half SAE bend radius for ease of installation and low force to flex (up to -32)
• 1000 PSI constant working pressure in all sizes
• Exceeds ISO 18752 performance specification (AC and AS)
• Synthetic rubber inner tube provides a wider range of fluid compatibility

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583