Hydraulic Accessories BR | #FLMB 12 300 A


LOADING IMAGES
FLMB 12 300 A

Hydraulic Accessories BR | #FLMB 12 300 A

Genuine replacement parts and accessories are offered for your Hastings hydraulic filter.


Technical Specifications

  • Technology: Filtration
  • Product Type: Acessório Hidráulico
  • Outside Diameter: 350 mm
  • Inside Diameter: 82.55 mm
  • Length: 181 mm
  • Weight (per unit of measure): 6.06 kg
  • Quantity per Box: 5
  • Packing Material: Caixa Individual - (C x L x A) [mm] 420 x 420 x 200
Safety Warning

Item Information

Genuine replacement parts and accessories are offered for your Hastings hydraulic filter.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687681