Hydraulic Accessories BR | #BR 40 16


LOADING IMAGES
BR 40 16

Hydraulic Accessories BR | #BR 40 16

Genuine replacement parts and accessories are offered for your Hastings hydraulic filter.


Technical Specifications

  • Technology: Filtration
  • Product Type: Acessório Hidráulico
  • Outside Diameter: 40 mm
  • Inside Diameter: 16 mm
  • Length: 24 mm
  • Thread Size: 28.5
  • Weight (per unit of measure): 0.02 kg
  • Quantity per Box: 20
Safety Warning

Item Information

Genuine replacement parts and accessories are offered for your Hastings hydraulic filter.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687681