Hydraulic Accessories BR | #AC60


LOADING IMAGES
AC60

Hydraulic Accessories BR | #AC60

Genuine replacement parts and accessories are offered for your Hastings hydraulic filter.


Technical Specifications

  • Product Type: Acoplamento FlexĂ­vel
  • Outside Diameter: 138 mm
  • Inside Diameter: 19 mm
  • Length: 132 mm
  • Weight (per unit of measure): 7.18 kg
  • Quantity per Box: 2
  • Packing Material: cardboard - (C x L x A) [mm] 140 x 140 x 136
Safety Warning

Item Information

Genuine replacement parts and accessories are offered for your Hastings hydraulic filter.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687681