Hydracushions – HCF Series - (Europe) | #HCF0E00A-00-17


LOADING IMAGES
HCF0E00A-00-17

Hydracushions – HCF Series - (Europe) | #HCF0E00A-00-17 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Volume (Liters): 0.5
  • Pressure Range (bar): 172
  • Product Series: HCF
  • Materials of Construction: Carbon Steel (Shell), Nitrile (NBR) (Bladder)
  • Specifications Met: CE
  • Maximum Flow Rate: 159 L/min
  • Valve Port Size: 1/4 Male BSP inch or 0.302" x 32 T.P.I.
  • Port Size: G 1/2, Female BSP
  • Height: 190 mm
  • Diameter: 95 mm
  • Weight: 3 kg
  • Application: Mobile E.g. Forklift Trucks and Crop Sprayers
Safety Warning

Item Information

Parker HCF series Hydracushions are non-repairable bladder accumulators that have been specially designed for high volume, low cost applications where it is more economical to replace a unit than to refurbish it after a long service life.

The HCF series incorporates bladder technology within a robust welded shell design. Engineered and manufactured to the highest standards this product offers reliable and optimum performance for your hydraulic system. A complete range of accumulator accessories is available for the HCF Hydracushion series

Parker Olaer have developed very sophisticated simulation software to optimize sizing recommendations for hydraulic accumulators. You can download the accumulator sizing software from the Product Support tab.

Markets:
• Mobile

Features/Benefits:
• Quality and Reliability: The HCF series incorporates bladder technology within a robust welded shell design. Engineered and manufactured to the highest standards this product offers reliable and optimum performance for your hydraulic system.
• Economical: The HCF hydracushions offer a low cost solution for hydraulic systems.

Applications:  
• Forklift trucks
• Crop sprayers

Function
Hydraulic accumulators are an essential component for the optimum operation of a hydraulic circuit. The accumulator enables:
• Energy Storage: Saves energy without loss and redistributes when required therefore reducing installed power.
• Pressure Compensation: Absorbs pressure spikes from pumps or other components to control pressure and flow rates in the hydraulic circuit.
• Volume Control: Absorbs fluid volume variations induced by temperature changes in a closed hydraulic circuit and maintains a rated pressure.
• Emergency Energy Storage: In case of failure of the main energy source, these accumulators can provide sufficient energy to complete an operation or to realize a full hydraulic cycle.  
• Hydraulic Spring/Shock Absorber: A bladder accumulator can act as a gas spring suppressing shocks and vibrations in hydraulic systems of lifting vehicles (e.g. Forklift trucks) and maintains real suspension of the load on a gas spring.

We have included a small selection of part numbers, please download the hydracushion brochure for more information or contact us.

Formerly branded as Olaer and Fawcett Christie Hydraulics.

Read More Show Less

CAD Drawings + Files

Part Number
HCF0E00A-00-17 PDF

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940