HPF - High Performance Non-Weld Flange System | #HPF620-38X5.0H12-FCF


LOADING IMAGES
HPF620-38X5.0H12-FCF

HPF - High Performance Non-Weld Flange System | #HPF620-38X5.0H12-FCF

HPF Kit Flange / Insert


Technical Specifications

  • Connection Type: Flange CF / Insert Flat
  • Connection Tube Outside Diameter: 38 mm
  • Tube Wall Thickness: 5 mm
  • Flange Size: 1 1/4"
  • Specifications Met: SAE 6000 / ISO 6162-2
  • Options: for M12 Bolts
  • Industry: Marine, Material Handling, Power Generation, Industrial Manufacturing Equipment
  • Specifications Met: ISO 6162-2 (SAE J518 code 62), ISO 6164, ISO 6162-1 (SAE J518 code 61)
  • Brand: Parker
  • Division: High Pressure Connectors Europe Division
  • Application: General Hydraulics, Industrial
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Flanges
  • Operating Pressure: 420 bar
  • Connection Type: Flange CF / Insert Flat
  • Flange Size: 1-1/4 inch
  • Options: For M12 Bolts
Safety Warning

Item Information

6000 PSI Footprint, Steel CF plated

HPF is generally applicable for working pressures up to 420 bar. But the design opens the door to go even beyond this pressure rating: by choosing a suitable combination of flange, insert and tube the pressure rating can be increased to 500 bar. The System is adjusted to standard tube dimensions with diameters from 25 to 150 mm and wall thickness up to 20 mm. It is designed for flange patterns according to ISO 6162-1 (SAE J518, code 61), ISO 6162-2 (SAE J518, code 62) and ISO 6164.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614