Hollow Square Profile Extruded Seals | #H003XE7736


LOADING IMAGES
H003XE7736

Hollow Square Profile Extruded Seals | #H003XE7736

Extruded hollow square profile seals offer low closure force for static sealing applications. Hollow square profiles allow the designer to select from a vast array of seal options with almost an infinte amount of dimensional combinations.


Technical Specifications

  • Length (inch): 0.07
  • Inside Diameter (inch): 0.025
  • Polymer Family: Ethylene Propylene Rubber (EPM, EPR, EPDM)
  • Height (inch): 0.07
  • Additional Options: Spliced
  • Seal Material: EPDM, E7736
  • Shape: Square
  • Application: Low Closure
  • Durometer: 70 Shore A
  • Color: Black
  • Maximum Operating Temperature: 250 °F
  • Minimum Operating Temperature: -70 °F
  • Thermal Application Type: Low Temperature (< -30°F)
  • Specifications Met: FDA 21 CFR Approved, NSF 61 Approved, ASTM D2000 M4AA, M3BA, M4CA, M3DA
Safety Warning

Item Information

Hollow square profile seals offer low closure force and easy installation for many static applications. Additionally, they offer a compressive force of a lower durometer material and physical property of a higher durometer material. Therefore, seals with hollow square cross sections can reduce bolt loading and the stress exertion on the mating flanges. Compressive force can be easily adjusted by changing the wall thickness of the profile without lowering the material hardness.

Hollow seal profiles are typically used when sealing in applications that have one or more of the following characteristics:
• Clearance gaps are present after assembly
• The gland cross section is more deep than narrow
• Radial interference (squeeze) is needed to assist the end product assembly process
• Low closure force is needed
• Seal cross section surface contact area maximization without overfill

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519