Food & Beverage Suction/Hot Air Hose, Series SW319 | #SW319-3000


LOADING IMAGES
SW319-3000

Food & Beverage Suction/Hot Air Hose, Series SW319 | #SW319-3000 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 3
  • Maximum Working Pressure (psi): 150
  • Hose Inner Tube Material: White, Ethylene Propylene Diene Monomer (EPDM)
  • Maximum Operating Temperature: 163 °C, 325 °F, 177 °C Intermittent, 350 °F Intermittent
  • Maximum Operating Pressure: 4 bar, 60 psi
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Weight: 2.25 lb, 1.02 kg
  • Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Length per Package: 100 ft
  • Minimum Bend Radius: 12 inch, 304.8 mm
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Cover Color: Gray
  • Cover Structure: Wrapped
  • Specifications Met: 3A
  • Inside Diameter: 3 inch, 76.2 mm
  • Application: Food & Beverage Processing
  • Hose Reinforcement Material: 2 Plies of Textile with Dual Helix
  • Package Type: Coil
  • Outside Diameter: 3.686 inch, 93.6 mm
  • Media: Dry Abrasive Powders (Powders), Food & Beverage (Milk), Food & Beverage (Non-Oily Foods), Food & Beverage (Sanitary Products), Food Abrasive Powders (Flour, Grains, Granules, Pellets, Sugar), Food Abrasive Powders (Grains), Food Abrasive Powders (Granules), Food Abrasive Powders (Pellets), Food Abrasive Powders (Sugar), Industrial Fluids, Water (Potable Water)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series SW319 Food & Beverage Suction/Hot Air Hose provides excellent heavy duty, high pressure and high temperature service across multiple applications. The hose is manufactured using polished stainless steel mandrels for an ultra-smooth, bacteria-free tube that will not impart taste or odor, keeping the media clean and consumers safe. Series SW319 is crush resistant and kink resistant, making the hose easy to handle, and the specially formulated rubber compounds keep the hose from drying out, cracking and prematurely failing. The distinctive grey cover provides easy identification.

Markets:
• Food & Beverage
• Transportation

Features/Benefits:
• Tube: White natural rubber for high temperature compatibility to 325°F.
• Reinforcement: Multiple textile plies for strength and durability, and a dual wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Grey EPDM for resistance to abrasion, heat and weathering.

Applications:
- media
• Hot air
• Beverages (non-oily)
• Dry abrasives
• Flour
• Food (dry, non-oily)
• Grains
• Granules
• Milk
• Pellets
• Potable water
• Powders
• Sanitary products
• Sugar
- usage
• Bulk loading/unloading
• In-plant processing/transfer

Industry Standards:
• FDA
• PMO
• USDA
• 3-A RPSCQC Replacement Parts and System Component Qualification Certificate (Certificate #33 designates Parker)

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583