High pressure wire hose - 2448N - Europe | #2448N-08V91


LOADING IMAGES
2448N-08V91

High pressure wire hose - 2448N - Europe | #2448N-08V91

1/2" 12,500 psi High pressure wire hose


Technical Specifications

  • Hose O.D. (mm): 22.7
  • Maximum Working Pressure (MPa): 86.5
  • Brand: Parker
  • Media: Chemicals (Methanol) - Check your fluid compatibility with our catalogue chart., Coolants (Glycol), Petroleum Hydraulic Fluids, Water
  • Specifications Met: API 17E, ISO 13628-5
  • Compatible Fitting: LX Series
  • Inside Diameter: 1/2 inch, 12.9 mm
  • Application: Subsea BOP
  • Outside Diameter: 0.890 inch, 22.6 mm
  • Division: Polymer Hose Division Europe
  • Industry: Marine, Oil & Gas
  • Technology: Fluid & Gas Handling
  • Product Type: High Pressure Hose, Hydraulic Hose, Transfer Hose
  • Product Style: High Pressure Wire Hose
  • Minimum Bend Radius: 7.874 inch, 200 mm
  • Design Factor: 4:1
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Operating Temperature: -40 °F
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyamide 12
  • Hose Inner Tube Material: Polyamide 11, Methanol Washed
  • Hose Reinforcement Material: High Strength Wire
  • Maximum Operating Pressure: 12500 psi, 86 MPa, 860 bar
  • Weight: 0.63 lb/ft, 0.94 kg/m

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Polyflex 2448N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions.

Markets:
• Oil & Gas
• Marine

Features/Benefits:
• Low dimensional change under pressure and results in excellent response times
• Offshore design factor: 4:1
• Meets or exceeds performance requirements of ISO 13628-5

Applications:
• Low volumetric expansion hose
• Long length subsea umbilical hose
• For working pressure up to 103.5 MPa (15.000 psi)

Technical Specifications:
• Core tube : Methanol washed PA11
• Pressure reinforcement : High strength wire
• Cover : PA12
• Colour: Black
• Temperature Range: -40°C up to +100°C, max. 70°C for water or methanol based fluids

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513