High pressure wire hose - 2390N - Europe | #2390N-12V03


LOADING IMAGES
2390N-12V03

High pressure wire hose - 2390N - Europe | #2390N-12V03 OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Cover Color: Green
  • Hose I.D. (mm): 19.6
  • Maximum Operating Pressure: 350 bar
  • Brand: Parker
  • Media: Coolants (Glycol), Petroleum Hydraulic Fluids
  • Specifications Met: API 17E, ISO 13628-5
  • Inside Diameter: 0.772 inch, 19.6 mm
  • Compatible Fitting: 9X Series
  • Application: Subsea BOP
  • Outside Diameter: 1.140 inch, 28.9 mm
  • Division: Polymer Hose Division Europe
  • Industry: Marine, Oil & Gas
  • Technology: Fluid & Gas Handling
  • Product Type: Transfer Hose, Hydraulic Hose, Water Hose
  • Product Style: Subsea BOP Hose
  • Maximum Operating Pressure: 35 MPa, 5075 psi, 350 bar
  • Minimum Bend Radius: 250 mm, 9.843 inch
  • Design Factor: 4:1
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Operating Temperature: -40 °F
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyurethane
  • Hose Inner Tube Material: Polyamide (PA)
  • Hose Reinforcement Material: High Strength Wire
  • Weight: 0.61 lb/ft, 0.90 kg/m

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Polyflex 2390N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions.

Markets:
• Oil & Gas
• Marine

Features/Benefits:
• Low dimensional change under pressure
• Smooth bore for low pressure
• Meets or exceeds performance requirements of ISO 13628-5

Applications:
• Low volumetric expansion hose.
• Long length subsea umbilical hose.
• V12-V16 used for subsea haydraulic controls
• Long length hot-line hose for BOP Systems
• V91: for working pressure up to 44.5 MPa (6.450 psi)
• V12-V16: for working pressure up to 49 MPa (7.105 psi)

Technical Specifications:
• Core tube : Methanol washed PA11 (V91) and Polyamide (V12-V16)
• Pressure reinforcement : High strength wire
• Cover : PA12 (V91) and Polyurethane (V12-V16)
• Colour: Black (V91), Blue (V12), Green (V13), Yellow (V16)
• Temperature Range: -40°C up to +100°C, max. 70°C for water or methanol based fluids.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513