High pressure wire hose - 2390N - Europe | #2390N-08V91


LOADING IMAGES
2390N-08V91

High pressure wire hose - 2390N - Europe | #2390N-08V91

Parker 2390N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 49 MPa.


Technical Specifications

  • Cover Color: Black
  • Maximum Operating Pressure: 350 bar
  • Hose I.D. (mm): 12.9
  • Brand: Parker
  • Media: Chemicals (Methanol) - Check your fluid compatibility with our catalogue chart., Coolants (Glycol), Petroleum Hydraulic Fluids, Water
  • Specifications Met: API 17E, ISO 13628-5
  • Compatible Fitting: 9X Series
  • Inside Diameter: 1/2 inch, 12.9 mm
  • Outside Diameter: 0.831 inch, 21.1 mm
  • Division: Polymer Hose Division Europe
  • Industry: Marine, Oil & Gas
  • Application: Umbilicals & Bundles
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, Transfer Hose, Water Hose
  • Product Style: High Pressure Umbilical and Jumper Hose
  • Maximum Operating Pressure: 6015 psi, 41.5 MPa, 415 bar
  • Minimum Bend Radius: 5.906 inch, 150 mm
  • Design Factor: 4:1
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Operating Temperature: -40 °F
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyamide 12
  • Hose Inner Tube Material: Polyamide 11, Methanol Washed
  • Hose Reinforcement Material: High Strength Wire
  • Weight: 0.57 kg/m, 0.38 lb/ft
Safety Warning

Item Information

Parker Polyflex 2390N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions.

Markets:
• Oil & Gas
• Marine

Features/Benefits:
• Low dimensional change under pressure
• Smooth bore for low pressure
• Meets or exceeds performance requirements of ISO 13628-5

Applications:
• Low volumetric expansion hose.
• Long length subsea umbilical hose.
• V12-V16 used for subsea haydraulic controls
• Long length hot-line hose for BOP Systems
• V91: for working pressure up to 44.5 MPa (6.450 psi)
• V12-V16: for working pressure up to 49 MPa (7.105 psi)

Technical Specifications:
• Core tube : Methanol washed PA11 (V91) and Polyamide (V12-V16)
• Pressure reinforcement : High strength wire
• Cover : PA12 (V91) and Polyurethane (V12-V16)
• Colour: Black (V91), Blue (V12), Green (V13), Yellow (V16)
• Temperature Range: -40°C up to +100°C, max. 70°C for water or methanol based fluids.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513