High pressure wire hose - 2380N | #2380N-04V91


LOADING IMAGES
2380N-04V91

High pressure wire hose - 2380N | #2380N-04V91

Parker 2380N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 69 MPa.


Technical Specifications

  • Hose I.D. (mm): 6.4
  • Brand: Parker
  • Media: Chemicals (Methanol) - Check your fluid compatibility with our catalogue chart., Coolants (Glycol), Petroleum Hydraulic Fluids, Water
  • Specifications Met: API 17E, ISO 13628-5
  • Compatible Fitting: 8X Series
  • Inside Diameter: 1/4 inch, 6.4 mm
  • Application: Subsea BOP
  • Product Type: High Pressure Hose, Hydraulic Hose, Transfer Hose
  • Outside Diameter: 0.527 inch, 13.4 mm
  • Division: Polymer Hose Division Europe
  • Industry: Marine, Oil & Gas
  • Technology: Fluid & Gas Handling
  • Product Style: High Pressure Wire Hose
  • Maximum Operating Pressure: 69 MPa, 10000 psi, 690 bar
  • Minimum Bend Radius: 2.756 inch, 70 mm
  • Design Factor: 4:1
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Operating Temperature: -40 °F
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyamide 12
  • Hose Inner Tube Material: Polyamide 11, Methanol Washed
  • Hose Reinforcement Material: High Strength Wire
  • Weight: 0.27 kg/m, 0.18 lb/ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker 2380N Polyflex Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions.

Markets:
• Oil & Gas
• Marine

Features/Benefits:
• Low dimensional change under pressure and results in excellent response times
• Smooth bore for low pressure drop
• Meets or exceeds performance requirements of ISO 13628-5

Applications:
• Low volumetric expansion hose
• Long length subsea umbilical hose
• Small diameter
• For working pressure up to 69 MPa (10.000 psi)

Technical Specifications:
• Core tube : Methanol washed PA11
• Pressure reinforcement : High strength wire
• Cover : PA12
• Colour: Black
• Temperature Range: -40°C up to +100°C, max. 70°C for water or methanol based fluids.


Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513