STINGER™ II High Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7268E | #7268E-751


LOADING IMAGES
7268E-751

STINGER™ II High Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7268E | #7268E-751

Stinger II High Pressure Wire Braid Multipurpose Oil Resistant Hose is designed for air, mild chemicals, oil and water in applications to 212°F and 1000 psi, Series 7268E


Technical Specifications

  • Standard Package Quantity: 524 ft
  • Hose I.D. (inch): 3/4
  • Weight: 0.51 kg/m, 0.34 lb/ft
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Material: Nitrile/PVC, Nitrile
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Pressure: 1000 psi, 69 bar
  • Minimum Bend Radius: 6 inch, 152 mm
  • Application: Mild Chemicals, Oil, Water, Air
  • Media: Water
  • Specifications Met: MSHA
  • Hose Reinforcement Material: 1 Braid of Wire
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Outside Diameter: 1.043 inch, 26.5 mm
  • Cover Color: Yellow

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7268E Stinger II High Pressure Wire Braid Multipurpose Oil Resistant Hose provides excellent service across multiple high pressure, standard duty applications. The hose is flexible for easy handling, crush resistant, and flame retardant to protect operators from fire hazards. The distinctive yellow nitrile/PVC cover is easily identified and resists abrasion, oil and weathering to provide maximum performance. Series 7268E is qualified with permanent crimp couplings for a safe and secure connection to provide robust service in challenging applications.

Markets:
• Construction
• General Industrial
• Mining

Features/Benefits:
• Tube: Black nitrile for excellent oil resistance to 212°F.
• Reinforcement: One wire braid for flexibility, strength and durability.
• Cover: Yellow nitrile/PVC for abrasion, flame, oil and weathering resistance; perforated.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Air
• Mild chemicals
• Oil
• Water
• Heavy duty air compressors
• Heavy duty air tools
• Heavy duty drills
• Water spray/suppression equipment
• Underground mines
• General transfer

Safety/Technical:
• Design Factor 4:1
• Do not use with biodiesel, diesel fuel or gasoline.
• Refer to CrimpSource® for current crimp specifications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583