YELLOW BIRD® High Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7284 | #7284-501100


LOADING IMAGES
7284-501100

YELLOW BIRD® High Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7284 | #7284-501100 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Standard Pack Qty (ft): 100
  • Maximum Working Pressure (psi): 1000
  • Hose I.D. (inch): 1/2
  • Hose Inner Tube Material: Styrene Butadiene Rubber (SBR), Black
  • Cover Material: Nitrile/PVC
  • Media: Air, Water
  • Specifications Met: MSHA
  • Compatible Fitting: 7661 Series
  • Inside Diameter: 1/2 inch, 12.7 mm
  • Application: Air, Multipurpose
  • Cover Structure: Perforated, Wrapped
  • Hose Reinforcement Material: 1 Braid of Wire
  • Package Type: Carton
  • Outside Diameter: 0.969 inch, 24.6 mm
  • Cover Color: Yellow
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Weight: 0.37 lb, 0.17 kg
  • Minimum Bend Radius: 7 inch, 177.8 mm
  • Maximum Operating Pressure: 1000 psi, 68.9 bar
Safety Warning

Item Information

Parker's Series 7284 Yellow Bird High Pressure Wire Braid Multipurpose Oil Resistant Hose provides excellent service across multiple high pressure, heavy duty applications. The hose is durable, crush resistant and flame retardant to protect operators from fire hazards. The distinctive bright yellow nitrile/PVC cover is easily identified, and resists abrasion, oil and weathering to provide maximum performance. Series 7284 is qualified with permanent crimp couplings for a safe and secure connection to provide robust service in challenging applications.

Markets:
• Construction
• General Industrial
• Mining

Features/Benefits:
• Tube: Black SBR for economical service to 212°F.
• Reinforcement: One wire braid for extreme strength and durability.
• Cover: Yellow nitrile/PVC for abrasion, flame, oil and weathering resistance; perforated.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Air
• Mild chemicals
• Water
• Heavy duty air compressors
• Quarries

Industry Standards:
• MSHA

Safety/Technical:
• Click here to access CrimpSource® for current crimp specifications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583