High Pressure Water Jet Hose - 2640D | #2640D-03V37


LOADING IMAGES
2640D-03V37

High Pressure Water Jet Hose - 2640D | #2640D-03V37

High Pressure 2640D water jet hoses handles pressures up to 40,600 psi (4,000 bar), making it ideal for water jet cutting equipment and ship washdown applications.


Technical Specifications

  • Hose I.D. (inch): 3/16
  • Design Factor: 2.5:1
  • Media: Chemicals, Water
  • Specifications Met: DIN 1829-2
  • Maximum Operating Pressure: 36230 psi, 2500 bar
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Bend Radius: 7 inch, 175 mm
  • Application: High Pressure Hydraulics, Waterblasting
  • Weight: 0.28 lb/ft, 0.41 kg/m
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Cover Material: Polyamide (PA)
  • Inside Diameter: 4.8 mm, 3/16 inch
  • Outside Diameter: 12.9 mm, 0.510 inch
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Compatible Fitting: 2X Series
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker 2640D High Pressure Water Jet Hoses promote easy handling for operators and handle pressures up to 40,600 psi. Use hoses in ultra-high pressure water jetting and industrial cleaning applications, in shipbuilding, for marine washdown and when working with water jet cutting equipment. They are ideal for removing different kinds of dirt accumulation, or materials from various surfaces in tanks, from concrete or asphalt, etc.

Markets:
• Shipbuilding
• Construction
•Water jet cutting
• Industrial Cleaning
• All markets requiring pressures over 36,000 psi for their cleaning applications

Features/Benefits:
• Compact design promotes easy handling
• Compliant with DIN EN 1829-2

Applications:
•Ship wash down
• Surface cleaning
• Water jet equipment
• Industrial cleaning with working pressure up to 40,000 psi (2800 bar)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563