High Pressure ParLock Multispiral Hose - Exceeds ISO 3862 Type R13 – R35 – R35TC – RS35TC | #R35-20


LOADING IMAGES
R35-20

High Pressure ParLock Multispiral Hose - Exceeds ISO 3862 Type R13 – R35 – R35TC – RS35TC | #R35-20

ParLock Multispiral Hose with Interlock technology. Tube: Synthetic rubber. Reinforcement: Four or six spirals high-tensile steel wire. Cover: Synthetic rubber


Technical Specifications

  • Hose Cover Type: Standard
  • Hose I.D. (size): -20
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Brand: Parker
  • Specifications Met: ISO 3862, Type R13 (Parker Specifications), ISO 3862, Type R13
  • Compatible Fitting: V4 Series (internal and external skiving; sizes -12, -16, -20), V6 Series (internal and external skiving; sizes -24, -32)
  • Inside Diameter: 1-1/4 inch, 31.8 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: High Pressure Hydraulics
  • Hose Reinforcement Material: 4 or 6 Spirals of High Tensile Steel Wire
  • Outside Diameter: 1.791 inch, 45.50 mm
  • Division: Polymer Hose Division Europe
  • Media: Air (General Industrial Air), Coolants (Glycol), Fuels - Check fuel type with our catalogue chart., Lubricants (Oils), Petroleum Hydraulic Fluids (Petroleum & Water-Glycol Base), Water
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery, Transportation
  • Technology: Fluid & Gas Handling
  • Product Type: Constant Working Pressure Hose, Hydraulic Hose
  • Product Style: ParLock Multispiral
  • Maximum Operating Pressure: 5000 psi, 35.0 MPa, 350 bar
  • Minimum Bend Radius: 380 mm, 14.961 inch
  • Design Factor: 4:1
  • Materials of Construction: Rubber
  • Cover Material: Synthetic Rubber
  • Hose Inner Tube Material: Synthetic Rubber
  • Weight: 2.60 kg/m, 1.75 lb/ft
Safety Warning

Item Information

ParLock Multispiral Hose with Interlock technology and a reinforcement of four or six high-tensile steel wires

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513