High Pressure ParLock Multispiral Hose CEM69TC - API 7K | #CEM69TC-32


LOADING IMAGES
CEM69TC-32

High Pressure ParLock Multispiral Hose CEM69TC - API 7K | #CEM69TC-32

Parker ParLock Multispiral hose CEM69TC has been designed for conveyance of cement slurries at high pressure up to 69.0 Mpa. The hose range is comaptible with ParLock skive type fittings series V6.


Technical Specifications

  • Burst Pressure (MPa): 155.3
  • Hose I.D. (size): -32
  • Brand: Parker
  • Specifications Met: API 7K FSL0, ISO 14693.0, ISO 14693
  • Compatible Fitting: V6 Series (internal and external skiving)
  • Inside Diameter: 2 inch, 50.8 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: Cementing
  • Hose Reinforcement Material: 6 Spirals of High Tensile Steel Wire
  • Outside Diameter: 2.815 inch, 71.5 mm
  • Division: Polymer Hose Division Europe
  • Media: Air (General Industrial Air), Chemicals (Polyglycol), Coolants (Glycol), Fuels - Check fuel type with our catalogue chart., Lubricants (Oils), Mud (Drilling Mud), Petroleum Hydraulic Fluids (Petroleum & Water-Glycol Base), Petroleum Hydraulic Fluids (Water-Oil Emulsions), Water, Wet Abrasive Powders (Cement)
  • Industry: Oil & Gas
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, Specialty Hose
  • Product Style: Cementing Hose, ParLock Multispiral
  • Maximum Operating Pressure: 690 bar, 10000 psi, 69 MPa
  • Minimum Bend Radius: 39.370 inch, 1000 mm
  • Design Factor: 1:2.25
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Materials of Construction: Synthetic Rubber MSHA approved
  • Cover Material: Synthetic Rubber
  • Hose Inner Tube Material: Synthetic Rubber
  • Weight: 7.00 kg/m, 4.70 lb/ft
Safety Warning

Item Information

Parker's ParLock Multispiral hose CEM69TC according to API 7K with Interlock technology is designed for cementing hose applications with a flexible connection between the cementing pump manifold and the cementing head for conveyance of cement slurries at high pressure.

Markets:
• Natural Resources

Features:
• Interlock technology
• Reinforcement of six high tensile steel wire
• Highly abrasion resistant Tough Cover
• Design Factor 1:2,25
• MSHA approved
• Antistatic properties

Applications:
• Dedicated for cementing hose applications.

Parker's High Pressure ParLock Multispiral Cementing Hose is compatible with the Parker ParLock skive type fittings V6.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513