High Pressure ParLock Multispiral Hoses - ISO 3862 Type R15 - R50TC - R56TC | #R50TC-10


LOADING IMAGES
R50TC-10

High Pressure ParLock Multispiral Hoses - ISO 3862 Type R15 - R50TC - R56TC | #R50TC-10

Parker's ParLock Multispiral Hoses R50TC/R56TC has been developed with the ParLock Interlock technology and for a working pressure of up to 56,0 MPa (R56TC). This hose range offers an excellent solution for extremely dynamic pressure applications.


Technical Specifications

  • Hose Cover Type: Tough Cover
  • Hose I.D. (size): -10
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Brand: Parker
  • Media: Air, Coolants (Glycol), Fuels - Check fuel type with our catalogue chart., Lubricants (Oils), Petroleum Hydraulic Fluids (Petroleum & Water-Glycol Base), Water
  • Specifications Met: ISO 3862, Type R15
  • Compatible Fitting: V4 Series
  • Inside Diameter: 5/8 inch, 15.9 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: Agriculture Equipment (with typically large constructions), Mobile Hydraulic Equipment (with typically large constructions)
  • Hose Reinforcement Material: 4 or 6 Spirals of High Tensile Steel Wire
  • Outside Diameter: 1.122 inch, 28.5 mm
  • Division: Polymer Hose Division Europe
  • Industry: Off-road Machinery
  • Technology: Fluid & Gas Handling
  • Product Type: Constant Working Pressure Hose, Hydraulic Hose
  • Product Style: ParLock Multispiral
  • Maximum Operating Pressure: 7250 psi, 50.0 MPa, 500 bar
  • Minimum Bend Radius: 225 mm, 8.858 inch
  • Design Factor: 4:1
  • Materials of Construction: Rubber
  • Cover Material: Synthetic Rubber High Abrasion Resistant, MSHA approved
  • Hose Inner Tube Material: Synthetic Rubber
  • Weight: 1.48 kg/m, 1 lb/ft
Safety Warning

Item Information

Parker's High Pressure ParLock Multispiral Hose R50TC/R56TC has been developed with Interlock technology and is the ideal range for mobile hydraulic equipments and agricultural machines. The range consists of ParLock hoses, fittings and assembly equipment combined with Parker's crimping know-how. The ParLock design is approved by the German Accident Prevention and Insurance Association (Berufsgenossenschaft) conforming to EN 201 (approved for injection-moulding machine applications).

Markets:
• Mobile

Features/Benefits:
• Matched hose and fitting system with Interlock technology guarantees an approved and safe combination and the highest quality and safety combined with the longest service life of the final product to the end-users.
• Exceeds ISO 3862 - Type R15
• R50TC/R56TC has a highly abrasion resistant and MSHA approved tough cover (TC). Tough cover offers 80 x greater abrasion resistance than standard cover.
• Constant working pressure of 50.0 MPa (R50TC) and 56.0 MPa (R56TC)
• The hose is suitable for temporary immersion in mineral oil up to 70 °C with frequent inspections.
• Complete ParLock fitting technology across the full range of high pressure ParLock Multispiral hoses providing simpler, quicker and safer hose assembly.
• The Parker High Pressure ParLock skive type hose range is complemented by a full selection of compatible ParLock fittings to ensure a full metal to metal connection of the hose reinforcement with the shell or even with the nipple (external or external plus internal skiving) and are available in steel and stainless steel.

Applications:
• Mobile hydraulic equipment
• Agricultural machines with typically large constructions

Parker's High Pressure ParLock Multispiral Hose R50TC/R56TC is compatible with the Parker Parkrimp high pressure fitting series V5 (R56TC-6 and R56TC-8
series V4 (R50TC-10 up to -16)
series V6 (R50TC-20)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513