High-Pressure ParLock Multispiral Hoses ISO 3862 Type R15 - R42 - R42TC - R42ST | #R42TC-20


LOADING IMAGES
R42TC-20

High-Pressure ParLock Multispiral Hoses ISO 3862 Type R15 - R42 - R42TC - R42ST | #R42TC-20

ParLock Multispiral Hose with Interlock technology. Tube: Synthetic rubber. Reinforcement: Four or six spirals high-tensile steel wire. Cover: High abrasion resistance MSHA approved synthetic rubber.


Technical Specifications

  • Hose I.D. (inch): 1-1/4
  • Hose I.D. (mm): 31.8
  • Hose Cover Type: Tough Cover
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Brand: Parker
  • Specifications Met: ISO 3862, Type R15
  • Compatible Fitting: V4 Series, V6 Series
  • Inside Diameter: 1-1/4 inch, 31.8 mm
  • Application: High Pressure Hydraulics
  • Hose Reinforcement Material: 4 or 6 Spirals of High Tensile Steel Wire
  • Outside Diameter: 2 inch, 50.75 mm
  • Division: Polymer Hose Division Europe
  • Media: Air (General Industrial Air), Coolants (Glycol), Coolants (Water-Glycol), Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery, Transportation
  • Technology: Fluid & Gas Handling
  • Product Type: Constant Working Pressure Hose, Hydraulic Hose
  • Product Style: ParLock Multispiral
  • Maximum Operating Pressure: 6000 psi, 42 MPa, 420 bar
  • Minimum Bend Radius: 400 mm, 15.748 inch
  • Design Factor: 4:1
  • Maximum Operating Temperature: 125 °C, 85 °C (Water), 70 °C (Air)
  • Materials of Construction: Rubber
  • Cover Material: Synthetic Rubber High Abrasion Resistant, MSHA approved
  • Hose Inner Tube Material: Synthetic Rubber
  • Weight: 3.80 kg/m, 2.55 lb/ft
Safety Warning

Item Information

Highly abrasion resistant MSHA approved ParLock Multispiral Hose with Interlock technology and a reinforcement of four or six high tensile steel wires. Hose is suitable for temporary immersion in mineral oil up to 70 °C with frequent inspections.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513